..3HP..1140RPM.112M.IP54.208-230/460V.3PH.60HZ.CPMT.40C.1.15SF...............
..3HP..1140RPM.112M.IP54.208-230/460V.3PH.60HZ.CPMT.40C.1.15SF...............
Part#: 132349.00
Catalog#: 132349.00
Model#: C182T11WZ2AA
Weight: 95 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 112M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.6/4.8 A | Power Factor | Power Factor: 72 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 1.102 in |
Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 9.6/4.8 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: OL132349 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 112 |
Efficiency | Efficiency: 81.5 % | Weight | Weight: 95.00 LB |
UPC | UPC: 722856217073 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 175% | 200% |
---|---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.35 | 25%: 3.43 | 50%: 3.80 | 75%: 4.27 | 100%: 4.90 | 125%: 5.65 | 150%: 6.48 | 175%: 7.40 | 200%: 8.53 |
% of Rated Load: Rated Output (KW) | 0%: 0.32 | 25%: 0.86 | 50%: 1.47 | 75%: 2.08 | 100%: 2.72 | 125%: 3.37 | 150%: 4.06 | 175%: 4.76 | 200%: 5.56 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.2 | 50%: 76.3 | 75%: 80.4 | 100%: 81.5 | 125%: 81.3 | 150%: 80.0 | 175%: 78.7 | 200%: 75.9 |
% of Rated Load: Power Factor (%) | 0%: 11.8 | 25%: 31.3 | 50%: 48.7 | 75%: 61.2 | 100%: 69.6 | 125%: 74.8 | 150%: 78.7 | 175%: 80.7 | 200%: 81.9 |
% of Rated Load: Speed (RPM) | 0%: 1,197 | 25%: 1,190 | 50%: 1,182 | 75%: 1,172 | 100%: 1,163 | 125%: 1,151 | 150%: 1,138 | 175%: 1,124 | 200%: 1,108 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 | 175%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.35 | 50%: 6.70 | 75%: 10.05 | 100%: 13.40 | 125%: 16.75 | 150%: 20.10 | 175%: 23.45 | 200%: 26.80 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 175%: | 200%: |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 175%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 9.60 | Current (%): | Torque (ft-lbs): 13.80 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 62.00 | Current (%): | Torque (ft-lbs): 43.50 | Torque (%): 315.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 46.90 | Torque (%): 340.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 40.00 | Torque (%): 290.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!