..10HP..3450RPM.182TZ.Open.575V.3PH.60HZ.Cont.50C.1.15SF...............
..10HP..3450RPM.182TZ.Open.575V.3PH.60HZ.Cont.50C.1.15SF...............
Part#: 132336.00
Catalog#: 132336.00
Model#: C182T34OZ5A
Weight: 98 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3476 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Open Enclosed |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 88.1 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.5 A | Power Factor | Power Factor: 89.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.343 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 9.5 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3476 rpm |
Connection Drawing | Connection Drawing: 005190.02 | Outline Drawing | Outline Drawing: OL132336 |
Voltage | Voltage: 575 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 88.1 % | Weight | Weight: 98.00 LB |
UPC | UPC: 722856216786 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.84 | 25%: 3.68 | 50%: 5.35 | 75%: 7.33 | 100%: 9.51 | 115%: 11.20 | 125%: 11.95 |
% of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 2.23 | 50%: 4.24 | 75%: 6.30 | 100%: 8.47 | 115%: 0.00 | 125%: 10.81 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.9 | 50%: 88.1 | 75%: 88.8 | 100%: 88.1 | 115%: 0.0 | 125%: 86.3 |
% of Rated Load: Power Factor (%) | 0%: 10.3 | 25%: 60.8 | 50%: 79.5 | 75%: 86.3 | 100%: 89.4 | 115%: 0.0 | 125%: 90.8 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,569 | 50%: 3,541 | 75%: 6,510 | 100%: 3,479 | 115%: 3,450 | 125%: 3,441 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.68 | 50%: 7.42 | 75%: 11.22 | 100%: 15.10 | 115%: 0.00 | 125%: 19.09 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 48.00 | Torque (%): 320.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 60.00 | Torque (%): 400.0 | Speed (RPM): 2,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 100.00 | Current (%): 0.0 | Torque (ft-lbs): 50.00 | Torque (%): 33.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!