..10HP..3450RPM.182.OPEN.208-220VAC.1PH.60HZ..50C................
..10HP..3450RPM.182.OPEN.208-220VAC.1PH.60HZ..50C................
Part#: 132283.00
Catalog#: 132283.00
Model#: C182P34OZ4A
Weight: 99 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 208-220 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Open Enclosed |
Thermal Protection | Thermal Protection: Thermostat | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 47.0-46.0 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: C |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .3 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.343 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 47.0-46.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005058.05 | Outline Drawing | Outline Drawing: OL132283 |
Voltage | Voltage: 208-220 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 182 |
Weight | Weight: 99.00 LB | UPC | UPC: 722856216762 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 30.57 | 25%: 33.80 | 50%: 37.25 | 75%: 42.50 | 100%: 48.62 | 125%: 55.94 | 150%: 66.81 |
% of Rated Load: Rated Output (KW) | 0%: 2.03 | 25%: 3.80 | 50%: 5.29 | 75%: 7.35 | 100%: 9.30 | 125%: 11.37 | 150%: 13.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 50.1 | 50%: 71.6 | 75%: 77.0 | 100%: 79.8 | 125%: 80.6 | 150%: 77.6 |
% of Rated Load: Power Factor (%) | 0%: 31.9 | 25%: 54.0 | 50%: 68.2 | 75%: 83.1 | 100%: 92.0 | 125%: 97.7 | 150%: 99.3 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,573 | 50%: 3,552 | 75%: 3,520 | 100%: 3,482 | 125%: 3,432 | 150%: 3,351 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.75 | 50%: 7.50 | 75%: 11.30 | 100%: 15.00 | 125%: 18.80 | 150%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 160.00 | Current (%): | Torque (ft-lbs): 7.00 | Torque (%): 46.7 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 26.00 | Torque (%): 173.0 | Speed (RPM): 3,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 5.00 | Torque (%): 33.3 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 46.00 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 3,482 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!