...184.OPEN./V....NOT.55C..C FACE..C184P34OC1A
...184.OPEN./V....NOT.55C..C FACE..C184P34OC1A
Part#: 132143.00
Catalog#: 132143.00
Model#: C184P34OC1A
Weight: 110 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 220 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Open Enclosed |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 55 °C | Frequency | Frequency: 60 Hz |
Current | Current: 37 A | Power Factor | Power Factor: 85.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: D |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Fixed Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 37 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005368.05 | Outline Drawing | Outline Drawing: OL132143 |
Voltage | Voltage: 220 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 80 % | Packaged Length | Packaged Length: 30.00 IN |
Weight | Weight: 110.00 LB | UPC | UPC: 722856217103 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 100% |
---|---|
% of Rated Load: Current (Amps) | 100%: 37.00 |
Efficiency
Information not available at the moment. Please check back later!