General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TY Frame, TEFC

General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184TY Frame, TEFC

Part#: 132089.00

Catalog#: 132089.00

Model#: C184K17FZ6A

Weight: 100 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: 184TY Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.2 A Power Factor Power Factor: 98
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.255 in
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TY
Current Current: 19.2 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Connection Drawing Connection Drawing: 005413.01 Outline Drawing Outline Drawing: OL132089
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 85.5 % Packaged Length Packaged Length: 22.00 IN
Weight Weight: 100.00 LB UPC UPC: 722856216601
Packaged Width Packaged Width: 18.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 16.00 IN

Efficiency


Information not available at the moment. Please check back later!