Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 182JM Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/255/154/Article_132073.00_ProductImage_9_13207300.jpg)
Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 182JM Frame, DP
Part#: 132073.00
Catalog#: 132073.00
Model#: C182C17DK3A
Weight: 70 lb
Key Features
- Cooling air exhausts at shaft end for maximum cooling
- Locked bearing shaft end
- High efficiency copper windings
- UL and CSA recognized designs
- Single phase designs are capacitor start/induction run unless indicated otherwise
- Class F Insulation
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 24.5/13.0-12.4 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 14.82 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 24.5/13.0-12.4 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005062.01 | Outline Drawing | Outline Drawing: 036349-900 |
Voltage | Voltage: 115/208-230 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 72 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 70.00 LB |
UPC | UPC: 691720347843 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.16 | 25%: 8.24 | 50%: 9.19 | 75%: 10.68 | 100%: 12.40 | 115%: 13.50 | 125%: 14.47 | 150%: 16.92 |
% of Rated Load: Rated Output (KW) | 0%: 0.36 | 25%: 0.76 | 50%: 1.16 | 75%: 1.65 | 100%: 2.12 | 115%: 2.26 | 125%: 2.64 | 150%: 3.22 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 50.2 | 50%: 65.0 | 75%: 68.4 | 100%: 70.4 | 115%: 75.6 | 125%: 70.1 | 150%: 68.5 |
% of Rated Load: Power Factor (%) | 0%: 19.2 | 25%: 40.0 | 50%: 55.1 | 75%: 67.1 | 100%: 74.4 | 115%: 69.0 | 125%: 79.4 | 150%: 82.6 |
% of Rated Load: Speed (RPM) | 0%: 1,796 | 25%: 1,786 | 50%: 1,775 | 75%: 1,764 | 100%: 1,752 | 115%: 1,755 | 125%: 1,737 | 150%: 1,721 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 52.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 115%: 6.80 | 125%: 7.50 | 150%: 9.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 16.10 | Torque (%): 268.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 78.00 | Current (%): | Torque (ft-lbs): 20.60 | Torque (%): 343.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 12.40 | Current (%): | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |