3HP.2.2kW.1725/1425RPM.182.IP22.220/380/440V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.C FACE..C182T17DC27A
3HP.2.2kW.1725/1425RPM.182.IP22.220/380/440V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.C FACE..C182T17DC27A
Part#: 132004.00
Catalog#: 132004.00
Model#: C182T17DC27B
Weight: 57 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 220/380/440 V |
Speed | Speed: 1725 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 8.0/4.6/4.0 A |
Duty | Duty: 45 MINUTE | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.5 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 8.0/4.6/4.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: 005381.01 | Outline Drawing | Outline Drawing: OL132004 |
Voltage | Voltage: 220/380/440 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Weight | Weight: 57.00 LB | UPC | UPC: 722856215024 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!