3HP..1140RPM.182.TENV.208-230/460V.3PH.60HZ.60 MIN.AUTOMATIC.40C.1.0SF.C FACE..C182T11NC2A
3HP..1140RPM.182.TENV.208-230/460V.3PH.60HZ.60 MIN.AUTOMATIC.40C.1.0SF.C FACE..C182T11NC2A
Part#: 131914.00
Catalog#: 131914.00
Weight: 81 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.6/4.8 A | Power Factor | Power Factor: 72 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.18 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 9.6/4.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1140 rpm | Connection Drawing | Connection Drawing: 005010.19 |
Outline Drawing | Outline Drawing: OL131914 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 81.5 % |
Weight | Weight: 81.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.00 | 25%: 3.37 | 50%: 3.74 | 75%: 4.19 | 100%: 4.76 | 125%: 5.73 | 150%: 6.63 |
% of Rated Load: Rated Output (KW) | 0%: 0.24 | 25%: 0.91 | 50%: 1.52 | 75%: 2.10 | 100%: 2.73 | 125%: 3.39 | 150%: 4.09 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.0 | 50%: 75.0 | 75%: 80.0 | 100%: 81.5 | 125%: 81.3 | 150%: 80.2 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 34.0 | 50%: 51.0 | 75%: 63.0 | 100%: 72.0 | 125%: 74.3 | 150%: 77.4 |
% of Rated Load: Speed (RPM) | 0%: 1,198 | 25%: 1,190 | 50%: 1,180 | 75%: 1,171 | 100%: 1,160 | 125%: 1,149 | 150%: 1,136 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.40 | 50%: 6.80 | 75%: 10.10 | 100%: 13.50 | 125%: 16.90 | 150%: 20.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 40.00 | Torque (%): 296.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 62.00 | Current (%): | Torque (ft-lbs): 43.50 | Torque (%): 322.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 9.60 | Current (%): | Torque (ft-lbs): 13.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 46.90 | Torque (%): 347.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!