.....184T.TEFC./V.3PH.NONEHZ..0C..RIGID.N184T00FB6C......NOT.......

.....184T.TEFC./V.3PH.NONEHZ..0C..RIGID.N184T00FB6C......NOT.......

Part#: 131653.00

Catalog#: 131653.00

Model#: N184T00FB6C

Weight: 92 lb

Specifications


Phase Phase: 3 Output HP Output HP: 0 Hp
Voltage Voltage: - V Frame Frame: 184T
Enclosure Enclosure: Totally Enclosed Fan Cooled Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 0 °C Frequency Frequency: - Hz
Current Current: - A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: -
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: No CSA CSA: N
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: T
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Frame Suffix Frame Suffix: T Current Current: - A
Frequency Frequency: - Hz Connection Drawing Connection Drawing: NONE
Outline Drawing Outline Drawing: 035757-1150 Voltage Voltage: - V
Output HP Output HP: 0 Hp Frame Size Frame Size: 184
Weight Weight: 92.00 LB UPC UPC: 722856215383
Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!