General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 1200 RPM, 184T Frame, TEFC
General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 1200 RPM, 184T Frame, TEFC
Part#: 131526.00
Catalog#: 131526.00
Model#: C184C11FB2C
Weight: 75 lb
List Price: $3,106.00
Your Price: Login is Required
Key Features
- Durable rolled steel construction
- NEMA Design B performance
- Double shielded ball bearings
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 67 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.0/11.0 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .31 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 15.46 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 22.0/11.0 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Connection Drawing | Connection Drawing: EE7085FP | Outline Drawing | Outline Drawing: 035347-1000 |
Voltage | Voltage: 115/208-230 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 67 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 75.00 LB |
UPC | UPC: 691720017760 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.30 | 25%: 8.45 | 50%: 9.00 | 75%: 9.80 | 100%: 11.00 | 115%: 13.60 | 125%: 12.50 | 150%: 14.45 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 0.66 | 50%: 0.96 | 75%: 1.30 | 100%: 1.65 | 115%: 1.90 | 125%: 2.04 | 150%: 2.51 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 43.4 | 50%: 59.3 | 75%: 65.7 | 100%: 68.0 | 115%: 68.0 | 125%: 67.6 | 150%: 65.4 |
% of Rated Load: Power Factor (%) | 0%: 18.2 | 25%: 34.1 | 50%: 46.5 | 75%: 57.5 | 100%: 65.0 | 115%: 64.0 | 125%: 71.0 | 150%: 75.4 |
% of Rated Load: Speed (RPM) | 0%: 1,193 | 25%: 1,190 | 50%: 1,183 | 75%: 1,175 | 100%: 1,166 | 115%: 1,170 | 125%: 1,156 | 150%: 1,141 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.70 | 50%: 3.40 | 75%: 5.10 | 100%: 6.75 | 115%: 7.80 | 125%: 8.40 | 150%: 10.10 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 11.00 | Torque (%): 163.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 11.00 | Current (%): | Torque (ft-lbs): 6.75 | Torque (%): 100.0 | Speed (RPM): 1,166 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 50.70 | Current (%): | Torque (ft-lbs): 15.40 | Torque (%): 228.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 14.50 | Torque (%): 215.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |