Metric Motor, 3 HP, 180 V, 1750 RPM, 112MD Frame, TEFC
Metric Motor, 3 HP, 180 V, 1750 RPM, 112MD Frame, TEFC
Part#: 118014.00
Catalog#: 118014.00
Model#: CI6D17FK1A
Weight: 93 lb
List Price: $6,368.00
Your Price: Login is Required
Key Features
- Cast aluminum conduit box
- Terminal board provided for connections
- All metric fasteners
- Easy brush access for field service
- Oversize brushes for extended life
- High strength rolled steel frame
- Die cast aluminum endshields with steel bearing inserts
- Permanently lubricated sealed ball bearings
- Tachometer mounting kits available for 71 and 80 frames only
Specifications
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Voltage | Voltage: 180 V | Speed | Speed: 1750 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 112MD |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 88.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Current | Current: 14 A | Duty | Duty: S1 |
Insulation Class | Insulation Class: H | Drive End Bearing Size | Drive End Bearing Size: 6205 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6204 | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: N |
Rotation | Rotation: Reversible | Mounting | Mounting: B3/B14 |
Overall Length | Overall Length: 19.75 in | Shaft Diameter | Shaft Diameter: 0.937 in |
Shaft Extension | Shaft Extension: 2.04 in | Torque | Torque: 108 LB-IN |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: MD |
Current | Current: 14 A | Speed | Speed: 1750 rpm |
Outline Drawing | Outline Drawing: 034374 | Voltage | Voltage: 180 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 112 | Efficiency | Efficiency: 88.8 % |
Packaged Length | Packaged Length: 25.75 IN | Weight | Weight: 93.00 LB |
UPC | UPC: 691720014585 | Packaged Width | Packaged Width: 14.65 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 12.00 IN |
Efficiency
Information not available at the moment. Please check back later!