1040 frame, 4 pole synchronous AC generator
Resource Center
No resource available.
1040 frame, 4 pole synchronous AC generator
Part#: 1040FDH1210
Catalog#: 1040FDH1210
Key Features
- Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
- Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
- Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
- Form-wound coils provide excellent voltage surge and corona protection.
- Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
- Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
- 300% short circuit current for a minimum of 10 seconds during fault conditions
- Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
- Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
- UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100
Specifications
Frequency | Frequency: 60 Hz | Terminations | Terminations: Leads w/ 4 bus bars |
Speed | Speed: 1800 r/min | Leads | Leads: 6 |
Phase | Phase: Three | Regulator | Regulator: DVR2400 |
Insulation | Insulation: Class F | Winding | Winding: Form Wound |
PMG | PMG: Standard | Bearing | Bearing: Double,close-coupled |
Frame | Frame: 1040 | PF | PF: 0.8 |
kW | kW: 3750 | UL Listed | UL Listed: No |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!