3HP-2.24kW..1800RPM.100L.TEFC.690V
3HP-2.24kW..1800RPM.100L.TEFC.690V
Part#: 100LTFH4545
Catalog#: 100LTFH4545
Weight: 52.91 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 690 V |
Speed | Speed: 1738 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.6 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 2.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1738 rpm | Connection Drawing | Connection Drawing: 00519001ME |
Outline Drawing | Outline Drawing: 039070 | Voltage | Voltage: 690 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 100 | Efficiency | Efficiency: 87.5 % |
Weight | Weight: 24.00 KG | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.15 | 25%: 1.28 | 50%: 1.60 | 75%: 2.03 | 100%: 2.55 | 115%: 2.90 | 125%: 3.15 |
% of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.69 | 50%: 1.29 | 75%: 1.91 | 100%: 2.56 | 115%: 2.97 | 125%: 3.25 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.7 | 50%: 86.9 | 75%: 88.2 | 100%: 87.5 | 115%: 86.7 | 125%: 86.4 |
% of Rated Load: Power Factor (%) | 0%: 8.9 | 25%: 45.4 | 50%: 67.4 | 75%: 78.6 | 100%: 84.0 | 115%: 85.7 | 125%: 86.4 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,785 | 50%: 1,771 | 75%: 1,755 | 100%: 1,738 | 115%: 1,727 | 125%: 1,719 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.21 | 50%: 4.45 | 75%: 6.75 | 100%: 9.10 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 2.55 | Current (%): 100.0 | Torque (ft-lbs): 9.10 | Torque (%): 100.0 | Speed (RPM): 1,738 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 13.80 | Current (%): 541.0 | Torque (ft-lbs): 30.70 | Torque (%): 337.0 | Speed (RPM): 1,141 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 1.15 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,798 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 20.90 | Current (%): 820.0 | Torque (ft-lbs): 30.00 | Torque (%): 330.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!