3,1500,TEFC,100L,3/50/220/380
3,1500,TEFC,100L,3/50/220/380
Part#: 100LTFC6541
Catalog#: 100LTFC6541
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 220/380 V |
Speed | Speed: 1448 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 9.0/5.2 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6306 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.08 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 9.0/5.2 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1448 rpm | Connection Drawing | Connection Drawing: A-EE7304AS |
Outline Drawing | Outline Drawing: B-SS620261 | Voltage | Voltage: 220/380 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 100 | Efficiency | Efficiency: 84 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.08 | 25%: 6.27 | 50%: 7.03 | 75%: 8.36 | 100%: 9.88 | 115%: 11.02 | 125%: 11.78 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.70 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.0 | 50%: 82.5 | 75%: 84.3 | 100%: 84.3 | 115%: 84.0 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 35.0 | 50%: 55.5 | 75%: 69.0 | 100%: 77.0 | 115%: 79.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,487 | 50%: 1,475 | 75%: 1,462 | 100%: 1,448 | 115%: 1,438 | 125%: 1,432 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.40 | 75%: 8.10 | 100%: 10.90 | 115%: 12.60 | 125%: 13.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 23.00 | Current (%): 442.0 | Torque (ft-lbs): 32.00 | Torque (%): 294.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 29.20 | Current (%): 562.0 | Torque (ft-lbs): 22.40 | Torque (%): 206.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 32.40 | Current (%): 623.0 | Torque (ft-lbs): 26.30 | Torque (%): 241.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 55.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 5.20 | Current (%): 100.0 | Torque (ft-lbs): 10.90 | Torque (%): 100.0 | Speed (RPM): 1,425 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 27.50 | Current (%): 529.0 | Torque (ft-lbs): 23.70 | Torque (%): 217.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 30.80 | Current (%): 592.0 | Torque (ft-lbs): 22.40 | Torque (%): 206.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 3.20 | Current (%): 61.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!