4,3000,TEFC,100L,3/50/220/380
4,3000,TEFC,100L,3/50/220/380
Part#: 100LTFC6506
Catalog#: 100LTFC6506
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 220/380 V |
Speed | Speed: 2900 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 9.9/5.7 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6306 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.62 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 9.9/5.7 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2900 rpm | Connection Drawing | Connection Drawing: A-EE7304 |
Outline Drawing | Outline Drawing: B-SS620261 | Voltage | Voltage: 220/380 V |
Output KW | Output KW: 3 kW | Output HP | Output HP: 4 Hp |
Frame Size | Frame Size: 100 | Efficiency | Efficiency: 86.5 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.23 | 25%: 4.18 | 50%: 6.08 | 75%: 8.36 | 100%: 10.83 | 115%: 12.35 | 125%: 13.68 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 1.00 | 50%: 1.80 | 75%: 2.60 | 100%: 3.50 | 115%: 4.00 | 125%: 4.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.5 | 50%: 85.5 | 75%: 86.5 | 100%: 86.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 65.0 | 50%: 83.0 | 75%: 88.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,975 | 50%: 2,950 | 75%: 2,925 | 100%: 2,900 | 115%: 2,880 | 125%: 2,870 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.60 | 75%: 5.40 | 100%: 7.30 | 115%: 8.40 | 125%: 9.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 42.00 | Current (%): 736.0 | Torque (ft-lbs): 16.00 | Torque (%): 220.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 45.00 | Current (%): 790.0 | Torque (ft-lbs): 19.00 | Torque (%): 260.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 40.00 | Current (%): 700.0 | Torque (ft-lbs): 18.00 | Torque (%): 245.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 1.70 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 12.0 | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 30.00 | Current (%): 525.0 | Torque (ft-lbs): 24.00 | Torque (%): 328.0 | Speed (RPM): 2,550 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 44.00 | Current (%): 775.0 | Torque (ft-lbs): 16.00 | Torque (%): 220.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 5.70 | Current (%): 100.0 | Torque (ft-lbs): 7.30 | Torque (%): 100.0 | Speed (RPM): 2,900 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!