2,1000,TEFC,100LT,3/50/220/380
2,1000,TEFC,100LT,3/50/220/380
Part#: 100LTFC4579
Catalog#: 100LTFC4579
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 220/380 V |
Speed | Speed: 932 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 6.8/3.9 A | Power Factor | Power Factor: 77.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6203 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 8.81 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 6.8/3.9 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 932 rpm | Connection Drawing | Connection Drawing: A-EE7304AS |
Outline Drawing | Outline Drawing: B-SS620260 | Voltage | Voltage: 220/380 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 100 | Efficiency | Efficiency: 75.5 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.56 | 25%: 4.75 | 50%: 5.32 | 75%: 6.08 | 100%: 7.41 | 115%: 8.36 | 125%: 8.93 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.60 | 50%: 1.00 | 75%: 1.50 | 100%: 2.00 | 115%: 2.30 | 125%: 2.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.0 | 50%: 74.0 | 75%: 77.0 | 100%: 75.5 | 115%: 74.0 | 125%: 72.0 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 35.0 | 50%: 55.0 | 75%: 69.0 | 100%: 77.5 | 115%: 81.0 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 985 | 50%: 970 | 75%: 952 | 100%: 932 | 115%: 918 | 125%: 908 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.40 | 75%: 8.30 | 100%: 11.30 | 115%: 13.20 | 125%: 14.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 2.40 | Current (%): 61.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): 12.0 | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 18.50 | Current (%): 474.0 | Torque (ft-lbs): 28.80 | Torque (%): 255.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 17.60 | Current (%): 451.0 | Torque (ft-lbs): 28.80 | Torque (%): 255.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 19.50 | Current (%): 500.0 | Torque (ft-lbs): 33.90 | Torque (%): 300.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 15.40 | Current (%): 395.0 | Torque (ft-lbs): 29.50 | Torque (%): 261.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 16.60 | Current (%): 426.0 | Torque (ft-lbs): 30.50 | Torque (%): 270.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 932 | Rated Output (KW): | Power Factor (%): 77.5 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!