4,1800,TEFC,100L,3/60/230/460
4,1800,TEFC,100L,3/60/230/460
Part#: 100LTFC4546
Catalog#: 100LTFC4546
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 10.6/5.3 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.34 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 10.6/5.3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1730 rpm | Connection Drawing | Connection Drawing: EE7308K |
Outline Drawing | Outline Drawing: SS620544 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 3 kW | Output HP | Output HP: 4 Hp |
Frame Size | Frame Size: 100 | Efficiency | Efficiency: 87.5 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.80 | 50%: 3.40 | 75%: 4.30 | 100%: 5.30 | 115%: 6.00 | 125%: 6.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.00 | 50%: 1.70 | 75%: 2.60 | 100%: 3.40 | 115%: 4.00 | 125%: 4.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.5 | 50%: 85.5 | 75%: 87.5 | 100%: 87.5 | 115%: 86.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 41.0 | 50%: 62.0 | 75%: 74.0 | 100%: 80.0 | 115%: 82.0 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,782 | 50%: 1,768 | 75%: 1,750 | 100%: 1,730 | 115%: 1,718 | 125%: 1,710 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.90 | 50%: 5.90 | 75%: 9.00 | 100%: 12.10 | 115%: 14.10 | 125%: 15.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 40.00 | Current (%): 755.0 | Torque (ft-lbs): 42.00 | Torque (%): 347.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 7.5 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 39.00 | Current (%): 736.0 | Torque (ft-lbs): 35.00 | Torque (%): 289.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 38.00 | Current (%): 717.0 | Torque (ft-lbs): 35.00 | Torque (%): 289.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 36.00 | Current (%): 679.0 | Torque (ft-lbs): 40.00 | Torque (%): 331.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 34.00 | Current (%): 642.0 | Torque (ft-lbs): 52.00 | Torque (%): 430.0 | Speed (RPM): 1,710 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 5.30 | Current (%): 100.0 | Torque (ft-lbs): 12.10 | Torque (%): 100.0 | Speed (RPM): 1,730 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!