Cast Iron Motor, 4 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 100L Frame, TEFC

Cast Iron Motor, 4 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 100L Frame, TEFC
Part#: 100LTFC4536
Catalog#: R352
Model#: 100LTFC4536A
Weight: 115 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 & 4 Hp |
Output KW | Output KW: 3.0 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1755 & 1450 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 & 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 10.8/5.4 & 12.4/6.2 A | Power Factor | Power Factor: 77.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.42 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 17.12 in |
Shaft Diameter | Shaft Diameter: 1.111 in | Shaft Extension | Shaft Extension: 2.36 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 10.8/5.4 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: 00546501ME | Outline Drawing | Outline Drawing: SS620006-100L |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3 kW |
Output HP | Output HP: 4 Hp | Frame Size | Frame Size: 100 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 115.00 LB |
UPC | UPC: 722856058188 | Packaged Width | Packaged Width: 10.87 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 14.61 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.80 | 50%: 3.50 | 75%: 4.40 | 100%: 5.40 | 115%: 6.20 | 125%: 6.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.95 | 50%: 1.70 | 75%: 2.50 | 100%: 3.40 | 115%: 3.90 | 125%: 4.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.5 | 75%: 89.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 41.5 | 50%: 61.0 | 75%: 72.0 | 100%: 77.6 | 115%: 79.5 | 125%: 80.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,788 | 50%: 1,780 | 75%: 1,768 | 100%: 1,755 | 115%: 1,750 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.00 | 50%: 6.00 | 75%: 9.00 | 100%: 12.00 | 115%: 14.00 | 125%: 15.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 25.50 | Current (%): 472.0 | Torque (ft-lbs): 41.50 | Torque (%): 346.0 | Speed (RPM): 1,475 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 35.00 | Current (%): 648.0 | Torque (ft-lbs): 28.00 | Torque (%): 233.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 5.40 | Current (%): 100.0 | Torque (ft-lbs): 12.00 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 38.00 | Current (%): 704.0 | Torque (ft-lbs): 26.00 | Torque (%): 217.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 41.00 | Current (%): 759.0 | Torque (ft-lbs): 30.20 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.0 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 40.00 | Current (%): 741.0 | Torque (ft-lbs): 26.00 | Torque (%): 217.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |