4,3000,TEFC,100LT,3/50/220/380
4,3000,TEFC,100LT,3/50/220/380
Part#: 100LTFC4506
Catalog#: 100LTFC4506
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 220/380 V |
Speed | Speed: 2855 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 10.7/6.2 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.35 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 10.7/6.2 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2855 rpm | Connection Drawing | Connection Drawing: A-EE7304 |
Outline Drawing | Outline Drawing: B-SS620260 | Voltage | Voltage: 220/380 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 100 | Efficiency | Efficiency: 82.5 % |
Country of Origin | Country of Origin: China |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 43.00 | Current (%): 695.0 | Torque (ft-lbs): 20.00 | Torque (%): 270.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 2.40 | Current (%): 38.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 12.0 | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 40.00 | Current (%): 645.0 | Torque (ft-lbs): 25.00 | Torque (%): 335.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 7.40 | Torque (%): 100.0 | Speed (RPM): 2,840 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 45.00 | Current (%): 725.0 | Torque (ft-lbs): 20.00 | Torque (%): 270.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 28.00 | Current (%): 452.0 | Torque (ft-lbs): 28.50 | Torque (%): 385.0 | Speed (RPM): 2,550 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 46.00 | Current (%): 742.0 | Torque (ft-lbs): 24.50 | Torque (%): 330.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!