Cast Iron Motor, 4 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 100L Frame, TEFC

Cast Iron Motor, 4 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 100L Frame, TEFC
Part#: 100LTFC4501
Catalog#: R351
Model#: 100LTFC4501AA
Weight: 112 lb
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- MAX GUARD® Class F insulation, class B rise @ rated KW
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Meets IEC 34 electrical standards/ Meets IEC 72 dimensions and tolerances
- Meets IEEE45, IEC60092 & USCG CFR46 Marine duty (63-90 frame "below deck")
- IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques
- Aluminum (63-90 frame) or Cast Iron (100-315 frame) frame construction
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 & 4 Hp |
Output KW | Output KW: 3.0 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3495 & 2870 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 10./5.0 & 11.3/5.65 A | Power Factor | Power Factor: 88.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.15 in |
Shaft Diameter | Shaft Diameter: 1.111 in | Shaft Extension | Shaft Extension: 2.36 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 5.0/ A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3495 rpm |
Connection Drawing | Connection Drawing: 005465ME | Outline Drawing | Outline Drawing: 16989160ME |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3 kW |
Output HP | Output HP: 4 Hp | Frame Size | Frame Size: 100 |
Torque UOM | Torque UOM: LB-IN | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 16.53 IN | Weight | Weight: 112.00 LB |
UPC | UPC: 722856058164 | Packaged Width | Packaged Width: 14.48 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 18.42 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.60 | 25%: 2.00 | 50%: 2.50 | 75%: 3.70 | 100%: 5.00 | 115%: 6.00 | 150%: 6.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 0.78 | 50%: 1.50 | 75%: 2.30 | 100%: 3.00 | 115%: 3.40 | 150%: 3.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 87.5 | 75%: 88.5 | 100%: 87.5 | 115%: 87.6 | 150%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 60.0 | 50%: 79.0 | 75%: 85.5 | 100%: 88.3 | 115%: 89.0 | 150%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,550 | 75%: 3,525 | 100%: 3,495 | 115%: 3,470 | 150%: 3,460 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 17.50 | 50%: 35.50 | 75%: 53.50 | 100%: 72.00 | 115%: 83.50 | 150%: 91.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 34.50 | Current (%): 173.0 | Torque (ft-lbs): 132.00 | Torque (%): 183.0 | Speed (RPM): 570 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 36.00 | Current (%): 166.0 | Torque (ft-lbs): 157.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 21.70 | Current (%): 275.0 | Torque (ft-lbs): 204.00 | Torque (%): 283.0 | Speed (RPM): 2,760 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 59.70 | Current (%): 100.0 | Torque (ft-lbs): 72.00 | Torque (%): 100.0 | Speed (RPM): 3,595 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |