Cast Iron Motor, 12.50 HP, 3 Ph, 60 Hz, 380 V, 3600 RPM, 132S/M Frame, TEFC

Cast Iron Motor, 12.50 HP, 3 Ph, 60 Hz, 380 V, 3600 RPM, 132S/M Frame, TEFC

Part#: 1009398-BR

Catalog#: 1009398

Model#: 1009398-BR

Weight: 158.73 lb

Key Features


  • Confirms to ABNT NBR 17094-1
  • Class F insulation and Class B rise
  • Bi-directional fan
  • Ambient 40°C
  • Suitable for Inverter Duty
  • B3D, B3E and V1(Special mounting on request)
  • Protection IP55 (IPW55, IP56, IP66 on request)
  • INMETRO compliance up to 370kW / 500HP

Specifications


Phase Phase: 3 Output HP Output HP: 12.50 Hp
Output KW Output KW: 9.2 kW Voltage Voltage: 380 V
Speed Speed: 3525 rpm Service Factor Service Factor: 1.25
Frame Frame: 132S/M Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 17.4 A Power Factor Power Factor: 0.88
Duty Duty: S1 Insulation Class Insulation Class: F
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: No CSA CSA: No
CE CE: No IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Starting Method Starting Method: Direct On Line
Poles Poles: 2 Rotation Rotation: Clockwise
Mounting Mounting: B3 Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Zz C3 Opp Drive End Bearing Opp Drive End Bearing: Zz C3
Frame Material Frame Material: Cast Shaft Type Shaft Type: Keyed
Overall Length Overall Length: 465 mm Frame Length Frame Length: 202 mm
Shaft Diameter Shaft Diameter: 38 mm Shaft Extension Shaft Extension: 80 mm
Assembly/Box Mounting Assembly/Box Mounting: TOP
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: S/M
Current Current: 17.4 A Frequency Frequency: 60 Hz
Speed Speed: 3525 rpm Outline Drawing Outline Drawing: 0213200587
Voltage Voltage: 380 V Output KW Output KW: 9.2 kW
Output HP Output HP: 12.50 Hp Frame Size Frame Size: 132
Efficiency Efficiency: 91 % Packaged Length Packaged Length: 530.00 MM
Weight Weight: 72.00 KG UPC UPC: 722856200761
Packaged Width Packaged Width: 315.00 MM Country of Origin Country of Origin: China
Packaged Height Packaged Height: 465.00 MM

Efficiency


Information not available at the moment. Please check back later!