Capacitor, Start, MFD 430-516, 250 V, Circle, Dia. 2.56" x 4.38 H
Resource Center
No resource available.

Capacitor, Start, MFD 430-516, 250 V, Circle, Dia. 2.56" x 4.38 H
Part#: 003049.06
Catalog#: 003049.06
Weight: 0.6 lb
Your Price: Login is Required
Key Features
- Start
- Circle
- 250
- 430-516
- Dia. 2.56 x 4.38 L
Specifications
Weight | Weight: 0.60 LB | UPC | UPC: 691720111932 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!