Cast Iron Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 132M Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/171/581/Article_TCA7P52AE211GAA009_Still01_9_TCA7P52AE211GAA009_01.jpg)
Cast Iron Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 132M Frame, TEFC
Part#: TCA7P52AE211GAA009
Catalog#: R331B
Model#: TCA7P52AE211GAA009
Weight: 216.09 lb
List Price: $2,905.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1775 & 1480 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 89.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 25.4/12.7 & 22.6/11.3 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.05 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.80 in |
Frame Length | Frame Length: 9.45 in | Shaft Diameter | Shaft Diameter: 1.496 in |
Shaft Extension | Shaft Extension: 3.15 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 25.4/12.7 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS810120 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 550.00 IN | Weight | Weight: 216.09 LB |
UPC | UPC: 722856074485 | Packaged Width | Packaged Width: 330.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.90 | 25%: 6.90 | 50%: 8.20 | 75%: 10.30 | 100%: 12.70 | 115%: 14.30 | 125%: 15.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 2.20 | 50%: 4.14 | 75%: 6.14 | 100%: 8.18 | 115%: 9.46 | 125%: 10.33 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.7 | 50%: 90.1 | 75%: 91.7 | 100%: 91.7 | 115%: 90.7 | 125%: 90.3 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 40.0 | 50%: 64.0 | 75%: 75.0 | 100%: 81.0 | 115%: 83.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,794 | 50%: 1,787 | 75%: 1,781 | 100%: 1,775 | 115%: 1,769 | 125%: 1,766 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.10 | 100%: 29.60 | 115%: 34.20 | 125%: 37.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 5.90 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.31 | Power Factor (%): 10.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 59.20 | Current (%): 466.0 | Torque (ft-lbs): 95.70 | Torque (%): 323.0 | Speed (RPM): 1,572 | Rated Output (KW): 104.60 | Power Factor (%): 83.2 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 93.60 | Current (%): 737.0 | Torque (ft-lbs): 76.48 | Torque (%): 258.0 | Speed (RPM): 1,200 | Rated Output (KW): 38.50 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.70 | Current (%): 100.0 | Torque (ft-lbs): 29.62 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 8.18 | Power Factor (%): 90.3 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 104.60 | Current (%): 824.0 | Torque (ft-lbs): 85.48 | Torque (%): 289.0 | Speed (RPM): 600 | Rated Output (KW): 43.03 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 104.60 | Current (%): 824.0 | Torque (ft-lbs): 85.48 | Torque (%): 289.0 | Speed (RPM): 600 | Rated Output (KW): 43.03 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 110.10 | Current (%): 867.0 | Torque (ft-lbs): 89.98 | Torque (%): 304.0 | Speed (RPM): 0 | Rated Output (KW): 45.30 | Power Factor (%): 63.4 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |