Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 112M Frame, TEFC
Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 112M Frame, TEFC
Part#: TCA2P23AE211GAA009
Catalog#: R323B
Model#: TCA2P23AE211GAA009
Weight: 157 lb
List Price: $2,069.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1170 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 112M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 8.8/4.4 & 8.2/4.1 A | Power Factor | Power Factor: 70 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6306 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.31 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.71 in |
Frame Length | Frame Length: 6.85 in | Shaft Diameter | Shaft Diameter: 1.102 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 8.8/4.4 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1170 rpm |
Connection Drawing | Connection Drawing: 8442000675 | Outline Drawing | Outline Drawing: SS600217 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 112 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 17.00 IN | Weight | Weight: 157.00 LB |
UPC | UPC: 722856074256 | Packaged Width | Packaged Width: 11.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.70 | 25%: 3.20 | 50%: 3.40 | 75%: 4.00 | 100%: 4.40 | 115%: 5.10 | 125%: 5.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 0.76 | 50%: 1.34 | 75%: 1.95 | 100%: 2.46 | 115%: 2.98 | 125%: 3.24 |
% of Rated Load: Efficiency (%) | 0%: 0.1 | 25%: 74.2 | 50%: 83.4 | 75%: 89.5 | 100%: 89.5 | 115%: 86.6 | 125%: 86.4 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 30.0 | 50%: 50.0 | 75%: 61.0 | 100%: 70.0 | 115%: 73.0 | 125%: 75.0 |
% of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,193 | 50%: 1,186 | 75%: 1,179 | 100%: 1,170 | 115%: 1,167 | 125%: 1,164 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.30 | 50%: 6.60 | 75%: 10.00 | 100%: 13.50 | 115%: 15.60 | 125%: 17.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 38.20 | Current (%): 868.0 | Torque (ft-lbs): 43.59 | Torque (%): 324.0 | Speed (RPM): 0 | Rated Output (KW): 15.74 | Power Factor (%): 63.4 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 32.50 | Current (%): 739.0 | Torque (ft-lbs): 37.05 | Torque (%): 275.0 | Speed (RPM): 800 | Rated Output (KW): 13.38 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 36.30 | Current (%): 825.0 | Torque (ft-lbs): 41.41 | Torque (%): 307.0 | Speed (RPM): 400 | Rated Output (KW): 14.95 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 25.50 | Current (%): 580.0 | Torque (ft-lbs): 51.39 | Torque (%): 382.0 | Speed (RPM): 841 | Rated Output (KW): 36.28 | Power Factor (%): 83.2 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 36.30 | Current (%): 825.0 | Torque (ft-lbs): 41.41 | Torque (%): 307.0 | Speed (RPM): 400 | Rated Output (KW): 14.95 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.70 | Current (%): 61.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.19 | Power Factor (%): 10.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.40 | Current (%): 100.0 | Torque (ft-lbs): 13.47 | Torque (%): 100.0 | Speed (RPM): 1,170 | Rated Output (KW): 2.46 | Power Factor (%): 90.3 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |