Cast Iron Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 250M Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/171/432/Article_TCA0552AE211GAA009_Still01_9_TCA0552AE211GAA009.jpg)
Cast Iron Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 250M Frame, TEFC
Part#: TCA0552AE211GAA009
Catalog#: R504A
Model#: TCA0552AE211GAA009
Weight: 1300.95 lb
List Price: $16,303.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 55.0 & 45.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1790 & 1490 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 250M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 94.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 174/87 & 168/84 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0687 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 37.05 in |
Frame Length | Frame Length: 18.11 in | Shaft Diameter | Shaft Diameter: 2.559 in |
Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 174.0/87.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1790 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS557724 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 55 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 250 |
Efficiency | Efficiency: 95.4 % | Packaged Length | Packaged Length: 1120.00 MM |
Weight | Weight: 1300.95 LB | UPC | UPC: 722856074966 |
Packaged Width | Packaged Width: 690.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 900.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.80 | 25%: 44.60 | 50%: 55.10 | 75%: 71.10 | 100%: 87.00 | 115%: 99.60 | 125%: 107.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.45 | 25%: 15.52 | 50%: 29.78 | 75%: 44.21 | 100%: 57.65 | 115%: 67.74 | 125%: 73.71 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.1 | 50%: 94.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.9 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 44.0 | 50%: 68.0 | 75%: 78.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,790 | 115%: 1,787 | 125%: 1,786 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 54.80 | 50%: 110.00 | 75%: 165.00 | 100%: 220.00 | 115%: 254.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 659.60 | Current (%): 758.0 | Torque (ft-lbs): 482.51 | Torque (%): 219.0 | Speed (RPM): 600 | Rated Output (KW): 184.14 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 87.00 | Current (%): 100.0 | Torque (ft-lbs): 220.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 57.65 | Power Factor (%): 84.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 659.60 | Current (%): 758.0 | Torque (ft-lbs): 483.00 | Torque (%): 219.0 | Speed (RPM): 600 | Rated Output (KW): 184.14 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 36.80 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 1.45 | Power Factor (%): 5.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 590.20 | Current (%): 678.0 | Torque (ft-lbs): 431.72 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): 164.76 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 416.30 | Current (%): 479.0 | Torque (ft-lbs): 750.00 | Torque (%): 341.0 | Speed (RPM): 1,709 | Rated Output (KW): 659.62 | Power Factor (%): 83.2 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 694.30 | Current (%): 798.0 | Torque (ft-lbs): 508.00 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): 193.83 | Power Factor (%): 63.4 | Rated Output (Hp): 75.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |