Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M Frame, TEFC

Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M Frame, TEFC
Part#: TCA0221AE231GAA009
Catalog#: R842
Model#: TCA0221AE231GAA009
Weight: 461 lb
List Price: $5,388.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
Output KW | Output KW: 22.0 & 18.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3550 & 2955 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 180M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 68/34 & 68/34 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .37 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 48 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 68.0/34.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS620878 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 22 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 180 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 33.85 IN | Weight | Weight: 461.00 LB |
UPC | UPC: 722856176134 | Packaged Width | Packaged Width: 20.47 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 28.74 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.50 | 25%: 14.70 | 50%: 20.00 | 75%: 27.10 | 100%: 34.00 | 115%: 40.00 | 125%: 43.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.74 | 25%: 6.42 | 50%: 12.24 | 75%: 18.23 | 100%: 23.99 | 115%: 28.23 | 125%: 30.83 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.2 | 50%: 91.4 | 75%: 91.7 | 100%: 91.7 | 115%: 91.2 | 125%: 90.7 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 55.0 | 50%: 77.0 | 75%: 84.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,588 | 50%: 3,576 | 75%: 3,563 | 100%: 3,550 | 115%: 3,541 | 125%: 3,535 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.40 | 115%: 51.20 | 125%: 55.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 126.30 | Current (%): 371.0 | Torque (ft-lbs): 112.64 | Torque (%): 254.0 | Speed (RPM): 3,308 | Rated Output (KW): 196.16 | Power Factor (%): 83.2 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 11.50 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.74 | Power Factor (%): 10.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 196.20 | Current (%): 577.0 | Torque (ft-lbs): 61.74 | Torque (%): 139.0 | Speed (RPM): 1,200 | Rated Output (KW): 58.11 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 34.00 | Current (%): 100.0 | Torque (ft-lbs): 44.39 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): 23.99 | Power Factor (%): 90.3 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 175.50 | Current (%): 516.0 | Torque (ft-lbs): 55.24 | Torque (%): 124.0 | Speed (RPM): 2,400 | Rated Output (KW): 51.99 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 196.20 | Current (%): 577.0 | Torque (ft-lbs): 61.74 | Torque (%): 139.0 | Speed (RPM): 1,200 | Rated Output (KW): 58.11 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 206.50 | Current (%): 607.0 | Torque (ft-lbs): 64.99 | Torque (%): 146.0 | Speed (RPM): 0 | Rated Output (KW): 61.17 | Power Factor (%): 63.4 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!