Cast Iron Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 160M Frame, TEFC
Cast Iron Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 160M Frame, TEFC
Part#: TCA0112AP211GAA009
Catalog#: R434
Model#: TCA0112AP211GAA009
Weight: 327 lb
List Price: $4,164.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 160M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .69 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 24.49 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.654 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 15 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: 8442000685 |
Outline Drawing | Outline Drawing: SS208563 | Voltage | Voltage: 575 V |
Output KW | Output KW: 11 kW | Output HP | Output HP: 15 Hp |
Frame Size | Frame Size: 160 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 92.4 % | Packaged Length | Packaged Length: 780.00 MM |
Weight | Weight: 327.00 LB | UPC | UPC: 722856075307 |
Packaged Width | Packaged Width: 470.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 650.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.80 | 25%: 8.50 | 50%: 10.80 | 75%: 12.80 | 100%: 15.10 | 115%: 16.90 | 125%: 18.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.45 | 25%: 3.28 | 50%: 6.17 | 75%: 9.12 | 100%: 11.91 | 115%: 14.01 | 125%: 15.26 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.3 | 50%: 90.7 | 75%: 92.4 | 100%: 92.4 | 115%: 91.9 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 39.0 | 50%: 58.0 | 75%: 72.0 | 100%: 79.0 | 115%: 83.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,789 | 75%: 1,783 | 100%: 1,777 | 115%: 1,773 | 125%: 1,771 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 10.98 | 50%: 22.02 | 75%: 33.14 | 100%: 44.34 | 115%: 51.10 | 125%: 55.62 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 114.00 | Current (%): 610.0 | Torque (ft-lbs): 87.82 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 41.11 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 7.80 | Current (%): 193.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.45 | Power Factor (%): 5.8 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 68.20 | Current (%): 450.0 | Torque (ft-lbs): 148.32 | Torque (%): 368.0 | Speed (RPM): 1,611 | Rated Output (KW): 48.69 | Power Factor (%): 72.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 112.50 | Current (%): 743.0 | Torque (ft-lbs): 108.68 | Torque (%): 270.0 | Speed (RPM): 0 | Rated Output (KW): 51.16 | Power Factor (%): 46.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 127.40 | Current (%): 681.0 | Torque (ft-lbs): 98.15 | Torque (%): 221.0 | Speed (RPM): 600 | Rated Output (KW): 45.94 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 106.90 | Current (%): 706.0 | Torque (ft-lbs): 92.40 | Torque (%): 229.0 | Speed (RPM): 257 | Rated Output (KW): 46.05 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 15.10 | Current (%): 100.0 | Torque (ft-lbs): 44.34 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): 11.91 | Power Factor (%): 79.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |