Cast Iron Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 160M Frame, TEFC
Cast Iron Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 160M Frame, TEFC
Part#: TCA0111AE211GAA009
Catalog#: R333B
Model#: TCA0111AE211GAA009
Weight: 310.91 lb
List Price: $4,244.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.0 & 7.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3550 & 2965 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 160M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 & 90.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 34/16.9 & 27.8/13.9 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .93 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 24.49 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.654 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 34.0/16.9 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS208563 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 160 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 310.91 LB |
UPC | UPC: 722856074508 | Packaged Width | Packaged Width: 470.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 650.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.40 | 25%: 7.10 | 50%: 9.80 | 75%: 13.40 | 100%: 16.90 | 115%: 19.70 | 125%: 21.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.44 | 25%: 3.27 | 50%: 6.19 | 75%: 9.20 | 100%: 12.09 | 115%: 14.23 | 125%: 15.54 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.4 | 50%: 90.3 | 75%: 91.0 | 100%: 91.0 | 115%: 90.4 | 125%: 90.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 58.0 | 50%: 79.0 | 75%: 86.0 | 100%: 90.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,588 | 50%: 3,576 | 75%: 3,563 | 100%: 3,550 | 115%: 3,541 | 125%: 3,535 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.20 | 115%: 25.60 | 125%: 27.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 16.90 | Current (%): 100.0 | Torque (ft-lbs): 22.19 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): 12.09 | Power Factor (%): 90.3 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 71.80 | Current (%): 425.0 | Torque (ft-lbs): 63.95 | Torque (%): 288.0 | Speed (RPM): 3,259 | Rated Output (KW): 112.30 | Power Factor (%): 83.2 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 118.20 | Current (%): 699.0 | Torque (ft-lbs): 37.58 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): 41.73 | Power Factor (%): 63.4 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 100.50 | Current (%): 595.0 | Torque (ft-lbs): 31.94 | Torque (%): 144.0 | Speed (RPM): 2,400 | Rated Output (KW): 35.47 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 5.40 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.44 | Power Factor (%): 10.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 112.30 | Current (%): 664.0 | Torque (ft-lbs): 35.70 | Torque (%): 161.0 | Speed (RPM): 1,200 | Rated Output (KW): 39.65 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 112.30 | Current (%): 664.0 | Torque (ft-lbs): 35.70 | Torque (%): 161.0 | Speed (RPM): 1,200 | Rated Output (KW): 39.65 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |