General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447T Frame, DP
General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447T Frame, DP
Part#: B199730.00
Catalog#: B199730.00
Model#: C447T11DB4AAA
Weight: 2021 lb
Key Features
- NEMA Premium efficiencies
- Class F insulation system
- Standard assembly F1, reversible to F2 by reassembly 213T frame and up
- UL Recognized, CSA Certified, CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 & 125 Hp |
Output KW | Output KW: 112.0 & 93.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1190 & 990 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 447T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 173 & 175 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .036 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 49.69 in |
Frame Length | Frame Length: 31.10 in | Shaft Diameter | Shaft Diameter: 3.375 in |
Shaft Extension | Shaft Extension: 8.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 173 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: EE7341C | Outline Drawing | Outline Drawing: SS620758-447T |
Voltage | Voltage: 460 V | Output KW | Output KW: 112 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 447 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 54.41 IN | Weight | Weight: 2021.00 LB |
UPC | UPC: 691720989920 | Packaged Width | Packaged Width: 28.94 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 35.96 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 52.00 | 25%: 65.80 | 50%: 95.20 | 75%: 131.50 | 100%: 172.50 | 115%: 199.00 | 125%: 218.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.30 | 25%: 30.00 | 50%: 58.50 | 75%: 87.50 | 100%: 118.00 | 115%: 136.00 | 125%: 148.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 57.0 | 50%: 77.0 | 75%: 83.5 | 100%: 85.5 | 115%: 85.5 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,194 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,185 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 165.00 | 50%: 330.00 | 75%: 496.00 | 100%: 663.00 | 115%: 763.00 | 125%: 830.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 52.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 750.00 | Current (%): 435.0 | Torque (ft-lbs): 1,170.00 | Torque (%): 175.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 830.00 | Current (%): 480.0 | Torque (ft-lbs): 948.00 | Torque (%): 145.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,040.00 | Current (%): 605.0 | Torque (ft-lbs): 1,127.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 500.00 | Current (%): 290.0 | Torque (ft-lbs): 1,492.00 | Torque (%): 225.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 172.50 | Current (%): 100.0 | Torque (ft-lbs): 663.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 85.5 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 905.00 | Current (%): 525.0 | Torque (ft-lbs): 935.00 | Torque (%): 140.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |