Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182T Frame, TEAO

Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182T Frame, TEAO

Part#: 824528.00

Catalog#: 824528.00

Model#: 182TTTN16569A

Weight: 123 lb

List Price: $1,768.00

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • Inpro Shaft seal protected; Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS™ insulation system
  • 10 : 1 constant and variable torque rated
  • 1.15 S.F. under sine wave power

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Enclosure Enclosure: Totally Enclosed Air Over
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 8.0/4.0 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: No CSA CSA: N
CE CE: N IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.76 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 13.82 in
Frame Length Frame Length: 8 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 8.0/4.0 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: A-EE7308-LE Outline Drawing Outline Drawing: 036362-800
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 90.2 %
Packaged Length Packaged Length: 22.19 IN Weight Weight: 123.00 LB
UPC UPC: 691720292136 Packaged Width Packaged Width: 16.50 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.90 25%: 2.10 50%: 2.50 75%: 3.20 100%: 4.00 115%: 4.40 125%: 4.60
% of Rated Load: Rated Output (KW) 0%: 0.12 25%: 0.70 50%: 1.30 75%: 1.90 100%: 2.50 115%: 2.90 125%: 3.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.5 50%: 88.5 75%: 89.5 100%: 90.2 115%: 89.5 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 42.0 50%: 63.0 75%: 75.0 100%: 80.0 115%: 83.0 125%: 84.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,770 100%: 1,760 115%: 1,755 125%: 1,750
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.40 75%: 6.70 100%: 9.00 115%: 10.40 125%: 11.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 31.00 Current (%): 775.0 Torque (ft-lbs): 19.00 Torque (%): 211.0 Speed (RPM): 500 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 1.90 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 28.00 Current (%): 700.0 Torque (ft-lbs): 24.00 Torque (%): 267.0 Speed (RPM): 1,000 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.00 Current (%): 100.0 Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,760 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 30.00 Current (%): 750.0 Torque (ft-lbs): 20.00 Torque (%): 222.0 Speed (RPM): 750 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 32.00 Current (%): 800.0 Torque (ft-lbs): 22.50 Torque (%): 250.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 47.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 23.00 Current (%): 575.0 Torque (ft-lbs): 35.00 Torque (%): 389.0 Speed (RPM): 1,500 Rated Output (KW): Power Factor (%): 74.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle