Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEFC

Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEFC

Part#: 449TTFCD6527

Catalog#: E772A

Model#: 449TTFCD6527BB

Weight: 2840 lb

List Price: $45,542.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 100% cast iron construction for rigidity and reduced vibration
  • Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
  • MAX GUARD® Class H insulation system
  • IP55 protection
  • Constant Torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Internal and external epoxy finish

Specifications


Phase Phase: 3 Output HP Output HP: 300 Hp
Output KW Output KW: 224 kW Voltage Voltage: 460 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 332 A Power Factor Power Factor: 88.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .013 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 332 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1790 rpm
Connection Drawing Connection Drawing: EE7300U Outline Drawing Outline Drawing: SS557671
Voltage Voltage: 460 V Output KW Output KW: 224 kW
Output HP Output HP: 300 Hp Frame Size Frame Size: 449
Torque UOM Torque UOM: lb-ft Efficiency Efficiency: 96.2 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 2840.00 LB
UPC UPC: 722856192349 Packaged Width Packaged Width: 46.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 32.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 97.00 25%: 125.00 50%: 184.00 75%: 254.00 100%: 332.00 115%: 380.00 125%: 415.00
% of Rated Load: Rated Output (KW) 0%: 4.00 25%: 60.00 50%: 118.00 75%: 175.00 100%: 233.00 115%: 269.00 125%: 292.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.0 50%: 95.4 75%: 96.2 100%: 96.2 115%: 95.8 125%: 95.4
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 60.0 50%: 80.5 75%: 86.5 100%: 88.5 115%: 88.5 125%: 88.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,798 50%: 1,795 75%: 1,793 100%: 1,790 115%: 1,788 125%: 1,787
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 220.00 50%: 438.00 75%: 660.00 100%: 880.00 115%: 1,013.00 125%: 1,100.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 334.00 Current (%): 100.0 Torque (ft-lbs): 880.00 Torque (%): 100.0 Speed (RPM): 1,790 Rated Output (KW): 0.00 Power Factor (%): 87.9 Rated Output (Hp): 300.00
Curvepoint: No Load Current (Amps): 98.50 Current (%): 29.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.6 Rated Output (Hp): 300.00
Curvepoint: 1/3 Current (Amps): 1,970.00 Current (%): 590.0 Torque (ft-lbs): 1,650.00 Torque (%): 188.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 300.00
Curvepoint: 2/3 Current (Amps): 1,640.00 Current (%): 491.0 Torque (ft-lbs): 2,300.00 Torque (%): 261.0 Speed (RPM): 1,300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 300.00
Curvepoint: Pull-Up Current (Amps): 1,820.00 Current (%): 545.0 Torque (ft-lbs): 1,600.00 Torque (%): 182.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 300.00
Curvepoint: Break-Down Current (Amps): 1,530.00 Current (%): 458.0 Torque (ft-lbs): 3,000.00 Torque (%): 341.0 Speed (RPM): 1,710 Rated Output (KW): 0.00 Power Factor (%): 62.0 Rated Output (Hp): 300.00
Curvepoint: Locked-Rotor Current (Amps): 2,200.00 Current (%): 659.0 Torque (ft-lbs): 1,950.00 Torque (%): 222.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 41.0 Rated Output (Hp): 300.00

Efficiency


Information not available at the moment. Please check back later!