General Purpose Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 449T Frame, TEFC

General Purpose Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 449T Frame, TEFC

Part#: 449TTFCD16333

Catalog#: GT1079

Model#: 449TTFCD16333AA

Weight: 3125 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • IP-55 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Dual Frame Mounting
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • Drive End Roller Bearing
  • Division 2 Class 1 groups A,B,C,D this is for TEFC models, T2B temp code
  • UL®* listed, UL certified for Canada and CE®* mark

Specifications


Phase Phase: 3 Output HP Output HP: 350 & 300 Hp
Output KW Output KW: 260.0 & 224.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1789 & 1490 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 96.2 & 95.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 390 & 403 A Power Factor Power Factor: 87.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0106 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 390 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1789 rpm
Connection Drawing Connection Drawing: EE7341C Outline Drawing Outline Drawing: SS557013
Voltage Voltage: 460 V Output KW Output KW: 260 kW
Output HP Output HP: 350 Hp Frame Size Frame Size: 449
Efficiency Efficiency: 96.2 % Packaged Length Packaged Length: 56.00 IN
Weight Weight: 3125.00 LB UPC UPC: 722856202574
Packaged Width Packaged Width: 46.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 32.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 110.50 25%: 144.50 50%: 214.50 75%: 298.00 100%: 390.00 115%: 449.00 125%: 489.50
% of Rated Load: Rated Output (KW) 0%: 4.60 25%: 70.00 50%: 137.00 75%: 204.00 100%: 272.00 115%: 313.00 125%: 341.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.4 50%: 95.7 75%: 96.0 100%: 96.2 115%: 95.7 125%: 95.6
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 61.0 50%: 80.0 75%: 86.0 100%: 87.5 115%: 87.8 125%: 87.7
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,797 50%: 1,795 75%: 1,792 100%: 1,789 115%: 1,787 125%: 1,786
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 256.00 50%: 512.00 75%: 769.00 100%: 1,027.00 115%: 1,183.00 125%: 1,287.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 2,150.00 Current (%): 551.0 Torque (ft-lbs): 2,050.00 Torque (%): 200.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 350.00
Curvepoint: 2/3 Current (Amps): 1,930.00 Current (%): 495.0 Torque (ft-lbs): 2,200.00 Torque (%): 214.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 350.00
Curvepoint: 1/3 Current (Amps): 2,350.00 Current (%): 602.0 Torque (ft-lbs): 2,200.00 Torque (%): 214.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 350.00
Curvepoint: No Load Current (Amps): 110.80 Current (%): 28.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.3 Rated Output (Hp): 350.00
Curvepoint: Break-Down Current (Amps): 1,290.00 Current (%): 331.0 Torque (ft-lbs): 2,450.00 Torque (%): 239.0 Speed (RPM): 1,749 Rated Output (KW): 0.00 Power Factor (%): 62.0 Rated Output (Hp): 350.00
Curvepoint: Full Load Current (Amps): 390.00 Current (%): 100.0 Torque (ft-lbs): 1,027.00 Torque (%): 100.0 Speed (RPM): 1,790 Rated Output (KW): 0.00 Power Factor (%): 87.7 Rated Output (Hp): 350.00
Curvepoint: Locked-Rotor Current (Amps): 2,700.00 Current (%): 692.0 Torque (ft-lbs): 2,600.00 Torque (%): 253.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 41.0 Rated Output (Hp): 350.00

Efficiency


Information not available at the moment. Please check back later!