General Purpose Motor, 400 & 350 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 449TS Frame, DP
General Purpose Motor, 400 & 350 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 449TS Frame, DP
Part#: 449TSTDCD6060
Catalog#: GT00039
Model#: 449TSTDCD6060AA
Weight: 2550 lb
Key Features
- IP-22, cast iron frame, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque, 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 & 350 Hp |
Output KW | Output KW: 300.0 & 260.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1788 & 1486 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 & 95.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 452 & 478 A | Power Factor | Power Factor: 86.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0102 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 452 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1788 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620756-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 300 kW |
Output HP | Output HP: 400 Hp | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 95.8 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 2550.00 LB | UPC | UPC: 722856202529 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 32.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 133.00 | 25%: 169.50 | 50%: 248.50 | 75%: 345.00 | 100%: 452.00 | 115%: 522.00 | 125%: 571.50 |
% of Rated Load: Rated Output (KW) | 0%: 4.21 | 25%: 79.29 | 50%: 155.37 | 75%: 232.55 | 100%: 311.00 | 115%: 358.85 | 125%: 391.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 96.0 | 75%: 96.2 | 100%: 95.8 | 115%: 95.6 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 58.6 | 50%: 78.4 | 75%: 84.6 | 100%: 86.3 | 115%: 86.2 | 125%: 85.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,794 | 75%: 1,791 | 100%: 1,788 | 115%: 1,785 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 585.50 | 75%: 880.00 | 100%: 1,175.00 | 115%: 1,353.00 | 125%: 1,472.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 2,794.00 | Current (%): 618.0 | Torque (ft-lbs): 2,835.00 | Torque (%): 241.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 38.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 452.20 | Current (%): 100.0 | Torque (ft-lbs): 1,175.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): 0.00 | Power Factor (%): 86.3 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,230.00 | Current (%): 493.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 196.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 132.90 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,010.00 | Current (%): 445.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 204.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,325.00 | Current (%): 293.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 204.0 | Speed (RPM): 1,747 | Rated Output (KW): 0.00 | Power Factor (%): 61.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,430.00 | Current (%): 537.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 196.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!