General Purpose Motor, 400 & 350 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 449TS Frame, DP
General Purpose Motor, 400 & 350 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 449TS Frame, DP
Part#: 449TSTDCD6001
Catalog#: GT00036
Model#: 449TSTDCD6001AA
Weight: 2384 lb
List Price: $51,200.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Class F insulation
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 & 350 Hp |
Output KW | Output KW: 300.0 & 260.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3579 & 2977 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 & 95.3 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 427 & 453 A | Power Factor | Power Factor: 91.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0099 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 427 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3579 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620756-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 300 kW |
Output HP | Output HP: 400 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2384.00 LB |
UPC | UPC: 722856202123 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 94.80 | 25%: 140.50 | 50%: 225.50 | 75%: 322.50 | 100%: 427.00 | 115%: 493.00 | 125%: 538.50 |
% of Rated Load: Rated Output (KW) | 0%: 4.48 | 25%: 79.62 | 50%: 155.82 | 75%: 233.17 | 100%: 311.84 | 115%: 359.76 | 125%: 392.05 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.7 | 50%: 95.8 | 75%: 96.0 | 100%: 95.8 | 115%: 95.4 | 125%: 95.1 |
% of Rated Load: Power Factor (%) | 0%: 5.9 | 25%: 71.1 | 50%: 86.7 | 75%: 90.6 | 100%: 91.6 | 115%: 91.5 | 125%: 91.3 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,579 | 115%: 3,576 | 125%: 3,573 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 146.10 | 50%: 292.60 | 75%: 439.60 | 100%: 587.00 | 115%: 675.00 | 125%: 735.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 2,800.00 | Current (%): 656.0 | Torque (ft-lbs): 1,040.00 | Torque (%): 177.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,250.00 | Current (%): 527.0 | Torque (ft-lbs): 860.00 | Torque (%): 147.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,020.00 | Current (%): 473.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 179.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 426.90 | Current (%): 100.0 | Torque (ft-lbs): 587.00 | Torque (%): 100.0 | Speed (RPM): 3,579 | Rated Output (KW): 0.00 | Power Factor (%): 91.6 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,450.00 | Current (%): 574.0 | Torque (ft-lbs): 840.00 | Torque (%): 143.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,570.00 | Current (%): 368.0 | Torque (ft-lbs): 1,380.00 | Torque (%): 235.0 | Speed (RPM): 3,480 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 94.80 | Current (%): 22.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 5.9 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!