Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 449T Frame, TEFC

Severe Duty Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 449T Frame, TEFC

Part#: 449THFCD9078

Catalog#: W657

Model#: 449THFCD9078BA

Weight: 3200 lb

List Price: $51,951.00

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Meets IEEE-841 standard for severe duty applications
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • IP56 protection
  • MAX GUARD® Class H insulation system
  • Constant torque for inverter duty

Specifications


Phase Phase: 3 Output HP Output HP: 300 Hp
Output KW Output KW: 224 kW Voltage Voltage: 460 V
Speed Speed: 1189 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 342 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0119 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 342 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1189 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620973
Voltage Voltage: 460 V Output KW Output KW: 224 kW
Output HP Output HP: 300 Hp Frame Size Frame Size: 449
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.8 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 3200.00 LB
UPC UPC: 722856202369 Packaged Width Packaged Width: 46.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 40.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 102.50 25%: 129.50 50%: 188.50 75%: 261.00 100%: 342.00 115%: 394.00 125%: 431.00
% of Rated Load: Rated Output (KW) 0%: 3.40 25%: 59.75 50%: 116.90 75%: 174.93 100%: 233.90 115%: 270.02 125%: 294.34
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.7 50%: 95.7 75%: 96.0 100%: 95.8 115%: 95.3 125%: 95.1
% of Rated Load: Power Factor (%) 0%: 4.2 25%: 57.8 50%: 77.8 75%: 84.2 100%: 86.0 115%: 86.1 125%: 85.8
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,198 50%: 1,195 75%: 1,192 100%: 1,189 115%: 1,187 125%: 1,186
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 105.0 125%: 125.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 329.00 50%: 659.39 75%: 991.30 100%: 1,324.99 115%: 1,526.24 125%: 1,660.92
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 2,000.00 Current (%): 585.0 Torque (ft-lbs): 2,100.00 Torque (%): 158.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 300.00
Curvepoint: Full Load Current (Amps): 341.70 Current (%): 100.0 Torque (ft-lbs): 1,325.00 Torque (%): 100.0 Speed (RPM): 1,189 Rated Output (KW): 0.00 Power Factor (%): 86.0 Rated Output (Hp): 300.00
Curvepoint: Break-Down Current (Amps): 1,115.00 Current (%): 326.0 Torque (ft-lbs): 2,935.00 Torque (%): 222.0 Speed (RPM): 1,152 Rated Output (KW): 0.00 Power Factor (%): 63.0 Rated Output (Hp): 300.00
Curvepoint: Pull-Up Current (Amps): 1,830.00 Current (%): 536.0 Torque (ft-lbs): 2,050.00 Torque (%): 155.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 300.00
Curvepoint: No Load Current (Amps): 102.40 Current (%): 30.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 4.2 Rated Output (Hp): 300.00
Curvepoint: Locked-Rotor Current (Amps): 2,300.00 Current (%): 673.0 Torque (ft-lbs): 2,600.00 Torque (%): 196.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 31.0 Rated Output (Hp): 300.00
Curvepoint: 2/3 Current (Amps): 1,650.00 Current (%): 483.0 Torque (ft-lbs): 2,400.00 Torque (%): 181.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 300.00

Efficiency


Information not available at the moment. Please check back later!