Encoder Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEBC-AXIAL
Encoder Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 449T Frame, TEBC-AXIAL
Part#: 449THFCD8047
Catalog#: Y532A
Model#: 449THFCD8047CA
Weight: 2766 lb
List Price: $91,143.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 449T | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 318 A | Power Factor | Power Factor: 91.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .01307 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 318 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS621122 |
Voltage | Voltage: 460 V | Output KW | Output KW: 224 kW |
Output HP | Output HP: 300 Hp | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 95.8 % | Packaged Length | Packaged Length: 68.00 IN |
Weight | Weight: 2766.00 LB | UPC | UPC: 722856213136 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 81.50 | 25%: 112.50 | 50%: 172.50 | 75%: 242.50 | 100%: 317.50 | 115%: 364.50 | 125%: 396.50 |
% of Rated Load: Rated Output (KW) | 0%: 3.15 | 25%: 59.43 | 50%: 116.37 | 75%: 174.02 | 100%: 232.42 | 115%: 267.85 | 125%: 291.66 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 96.0 | 75%: 96.2 | 100%: 95.8 | 115%: 95.7 | 125%: 95.5 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 66.0 | 50%: 84.5 | 75%: 90.0 | 100%: 91.5 | 115%: 92.0 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,795 | 75%: 1,792 | 100%: 1,785 | 115%: 1,785 | 125%: 1,785 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 439.00 | 75%: 659.00 | 100%: 881.00 | 115%: 1,013.00 | 125%: 1,103.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,580.00 | Current (%): 0.0 | Torque (ft-lbs): 2,878.00 | Torque (%): 327.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,021.00 | Current (%): 0.0 | Torque (ft-lbs): 2,164.00 | Torque (%): 246.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.5 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 317.50 | Current (%): 0.0 | Torque (ft-lbs): 881.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 91.5 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!