General Purpose Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 447TS Frame, DP
General Purpose Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 447TS Frame, DP
Part#: 447TSTDCD6003
Catalog#: GT00029
Model#: 447TSTDCD6003AA
Weight: 2341 lb
List Price: $43,271.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Class F insulation
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 & 300 Hp |
Output KW | Output KW: 260.0 & 224.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3579 & 2978 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 447TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 373 & 387 A | Power Factor | Power Factor: 91.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0124 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 373 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3579 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620756-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 260 kW |
Output HP | Output HP: 350 Hp | Frame Size | Frame Size: 447 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2341.00 LB |
UPC | UPC: 722856202109 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 78.40 | 25%: 120.00 | 50%: 195.50 | 75%: 281.00 | 100%: 373.00 | 115%: 431.10 | 125%: 471.30 |
% of Rated Load: Rated Output (KW) | 0%: 4.06 | 25%: 69.80 | 50%: 136.50 | 75%: 204.30 | 100%: 273.30 | 115%: 315.30 | 125%: 343.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.5 | 50%: 95.6 | 75%: 95.8 | 100%: 95.4 | 115%: 95.2 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 72.9 | 50%: 87.6 | 75%: 91.2 | 100%: 91.9 | 115%: 91.7 | 125%: 91.4 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,579 | 115%: 3,575 | 125%: 3,572 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 110.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 127.80 | 50%: 256.00 | 75%: 384.50 | 100%: 513.60 | 115%: 591.00 | 125%: 643.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,765.00 | Current (%): 473.0 | Torque (ft-lbs): 900.00 | Torque (%): 175.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 78.40 | Current (%): 21.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.5 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,350.00 | Current (%): 362.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 230.0 | Speed (RPM): 3,481 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 2,135.00 | Current (%): 572.0 | Torque (ft-lbs): 720.00 | Torque (%): 140.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,450.00 | Current (%): 657.0 | Torque (ft-lbs): 870.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 1,960.00 | Current (%): 526.0 | Torque (ft-lbs): 735.00 | Torque (%): 143.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 372.90 | Current (%): 100.0 | Torque (ft-lbs): 514.00 | Torque (%): 100.0 | Speed (RPM): 3,579 | Rated Output (KW): 0.00 | Power Factor (%): 91.9 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!