350,1800,DP,447TS,3/60/460
350,1800,DP,447TS,3/60/460
Part#: 447TSTDCD4027
Catalog#: U544
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1787 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 386 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .016 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 386 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1787 rpm | Connection Drawing | Connection Drawing: EE7300BH |
Outline Drawing | Outline Drawing: SS620756-200 | Voltage | Voltage: 460 V |
Output KW | Output KW: 260 kW | Output HP | Output HP: 350 Hp |
Frame Size | Frame Size: 447 | Efficiency | Efficiency: 95.4 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 98.00 | 25%: 135.00 | 50%: 205.00 | 75%: 290.00 | 100%: 385.00 | 115%: 445.00 | 125%: 488.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.60 | 25%: 70.00 | 50%: 135.00 | 75%: 200.00 | 100%: 275.00 | 115%: 315.00 | 125%: 345.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.9 | 75%: 96.0 | 100%: 95.5 | 115%: 95.3 | 125%: 95.2 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 64.8 | 50%: 82.8 | 75%: 87.8 | 100%: 88.8 | 115%: 88.5 | 125%: 88.2 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 95.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 255.00 | 50%: 510.00 | 75%: 770.00 | 100%: 1,050.00 | 115%: 1,200.00 | 125%: 1,300.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 98.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 385.00 | Current (%): 100.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 88.5 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,350.00 | Current (%): 610.0 | Torque (ft-lbs): 2,560.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.0 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,200.00 | Current (%): 310.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 205.0 | Speed (RPM): 1,735 | Rated Output (KW): 0.00 | Power Factor (%): 63.5 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!