General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 445T Frame, TEFC

General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 445T Frame, TEFC

Part#: 445TTFCD6086

Catalog#: GT1050A

Model#: 445TTFCD6086CB

Weight: 1852.2 lb

List Price: $25,145.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2041
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 125 & 100 Hp
Output KW Output KW: 93.0 & 75.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1190 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 445T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95 & 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 143 & 139 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0353 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 46.71 in
Shaft Diameter Shaft Diameter: 3.375 in Shaft Extension Shaft Extension: 8.5 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 143 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1190 rpm
Connection Drawing Connection Drawing: EE7341C Outline Drawing Outline Drawing: SS557009
Voltage Voltage: 460 V Output KW Output KW: 93 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 445
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95 %
Packaged Length Packaged Length: 50.00 IN Weight Weight: 1852.20 LB
UPC UPC: 722856068224 Packaged Width Packaged Width: 35.00 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 30.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 45.00 25%: 56.50 50%: 80.50 75%: 110.20 100%: 143.00 115%: 164.50 125%: 179.50
% of Rated Load: Rated Output (KW) 0%: 2.30 25%: 25.00 50%: 49.00 75%: 73.50 100%: 98.00 115%: 113.00 125%: 123.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.4 50%: 94.5 75%: 95.0 100%: 95.0 115%: 95.0 125%: 94.5
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 56.5 50%: 76.5 75%: 83.5 100%: 86.0 115%: 86.2 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,198 50%: 1,195 75%: 1,192 100%: 1,190 115%: 1,190 125%: 1,188
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 70.0 115%: 90.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 137.00 50%: 274.00 75%: 413.00 100%: 552.00 115%: 636.00 125%: 693.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 790.00 Current (%): 552.0 Torque (ft-lbs): 850.00 Torque (%): 154.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 125.00
Curvepoint: No Load Current (Amps): 45.00 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 5.5 Rated Output (Hp): 125.00
Curvepoint: Full Load Current (Amps): 143.00 Current (%): 100.0 Torque (ft-lbs): 552.00 Torque (%): 100.0 Speed (RPM): 1,190 Rated Output (KW): 0.00 Power Factor (%): 86.0 Rated Output (Hp): 125.00
Curvepoint: Pull-Up Current (Amps): 725.00 Current (%): 507.0 Torque (ft-lbs): 832.00 Torque (%): 151.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 125.00
Curvepoint: Break-Down Current (Amps): 490.00 Current (%): 343.0 Torque (ft-lbs): 1,430.00 Torque (%): 259.0 Speed (RPM): 1,158 Rated Output (KW): 0.00 Power Factor (%): 63.0 Rated Output (Hp): 125.00
Curvepoint: Locked-Rotor Current (Amps): 907.00 Current (%): 634.0 Torque (ft-lbs): 1,100.00 Torque (%): 199.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 32.0 Rated Output (Hp): 125.00
Curvepoint: 2/3 Current (Amps): 655.00 Current (%): 458.0 Torque (ft-lbs): 1,100.00 Torque (%): 199.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 125.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle