General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 445TS Frame, DP

General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 445TS Frame, DP

Part#: 445TSTDCD6001

Catalog#: GT00017

Model#: 445TSTDCD6001AA

Weight: 1787 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Inverter duty
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Class F insulation
  • Standard assembly F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 250 & 200 Hp
Output KW Output KW: 187.0 & 149.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 3577 & 2977 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 445TS Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95 & 94.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 270 & 262 A Power Factor Power Factor: 91
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6314 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .019 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Shaft Diameter Shaft Diameter: 2.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 270 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3577 rpm
Connection Drawing Connection Drawing: EE7300BH Outline Drawing Outline Drawing: SS620756-100
Voltage Voltage: 460 V Output KW Output KW: 187 kW
Output HP Output HP: 250 Hp Frame Size Frame Size: 445
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 1787.00 LB
UPC UPC: 722856202062 Packaged Width Packaged Width: 46.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 34.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 61.20 25%: 89.80 50%: 143.00 75%: 204.10 100%: 270.20 115%: 312.20 125%: 341.40
% of Rated Load: Rated Output (KW) 0%: 3.45 25%: 50.40 50%: 98.10 75%: 147.00 100%: 196.00 115%: 226.00 125%: 246.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.4 50%: 95.0 75%: 95.4 100%: 95.0 115%: 94.8 125%: 94.6
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 70.5 50%: 86.0 75%: 90.1 100%: 91.0 115%: 90.8 125%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,595 50%: 3,589 75%: 3,583 100%: 3,577 115%: 3,573 125%: 3,570
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 95.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 91.00 50%: 183.00 75%: 275.00 100%: 367.00 115%: 422.00 125%: 460.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 1,520.00 Current (%): 563.0 Torque (ft-lbs): 475.00 Torque (%): 129.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 250.00
Curvepoint: Break-Down Current (Amps): 940.00 Current (%): 348.0 Torque (ft-lbs): 808.00 Torque (%): 220.0 Speed (RPM): 3,480 Rated Output (KW): 0.00 Power Factor (%): 65.0 Rated Output (Hp): 250.00
Curvepoint: 2/3 Current (Amps): 1,260.00 Current (%): 466.0 Torque (ft-lbs): 595.00 Torque (%): 162.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 250.00
Curvepoint: No Load Current (Amps): 61.20 Current (%): 23.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 7.1 Rated Output (Hp): 250.00
Curvepoint: Locked-Rotor Current (Amps): 1,750.00 Current (%): 648.0 Torque (ft-lbs): 570.00 Torque (%): 155.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 29.0 Rated Output (Hp): 250.00
Curvepoint: Full Load Current (Amps): 270.20 Current (%): 100.0 Torque (ft-lbs): 367.00 Torque (%): 100.0 Speed (RPM): 3,577 Rated Output (KW): 0.00 Power Factor (%): 91.0 Rated Output (Hp): 250.00
Curvepoint: Pull-Up Current (Amps): 1,400.00 Current (%): 518.0 Torque (ft-lbs): 480.00 Torque (%): 131.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 250.00

Efficiency


Information not available at the moment. Please check back later!