Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 445T Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/274/339/Article_444THFCD9040_Still01_9.jpg)
Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 445T Frame, TEFC
Part#: 445THFCD9086
Catalog#: W608A
Model#: 445THFCD9086BC
Weight: 1931.58 lb
List Price: $30,819.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2028
- Meets IEEE-841 standard for severe duty applications
- 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 143 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0353 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 143 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557668 |
Voltage | Voltage: 460 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 445 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 1931.58 LB |
UPC | UPC: 722856190505 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 33.98 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 45.00 | 25%: 56.50 | 50%: 80.50 | 75%: 110.20 | 100%: 143.00 | 115%: 164.50 | 125%: 179.50 |
% of Rated Load: Rated Output (KW) | 0%: 2.30 | 25%: 25.00 | 50%: 49.00 | 75%: 73.50 | 100%: 98.00 | 115%: 113.00 | 125%: 123.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 56.5 | 50%: 76.5 | 75%: 83.5 | 100%: 86.0 | 115%: 86.2 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,190 | 125%: 1,188 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 137.00 | 50%: 274.00 | 75%: 413.00 | 100%: 552.00 | 115%: 636.00 | 125%: 693.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 45.00 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 5.5 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 790.00 | Current (%): 552.0 | Torque (ft-lbs): 850.00 | Torque (%): 154.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 725.00 | Current (%): 507.0 | Torque (ft-lbs): 832.00 | Torque (%): 151.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 907.00 | Current (%): 634.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 199.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 143.00 | Current (%): 100.0 | Torque (ft-lbs): 552.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 490.00 | Current (%): 343.0 | Torque (ft-lbs): 1,430.00 | Torque (%): 259.0 | Speed (RPM): 1,158 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 655.00 | Current (%): 458.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 199.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!