Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 444T Frame, TEFC

Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 444T Frame, TEFC

Part#: 444TTFCD6540

Catalog#: E697A

Model#: 444TTFCD6540BC

Weight: 1707 lb

List Price: $21,401.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 100% cast iron construction for rigidity and reduced vibration
  • Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
  • MAX GUARD® Class H insulation system
  • IP55 protection
  • Constant Torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Internal and external epoxy finish

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93 kW Voltage Voltage: 575 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 112 A Power Factor Power Factor: 87.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0374 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 3.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 112 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1790 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS557668
Voltage Voltage: 575 V Output KW Output KW: 93 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 444
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.4 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 1707.00 LB
UPC UPC: 722856192073 Packaged Width Packaged Width: 46.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 34.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 37.20 25%: 45.76 50%: 64.64 75%: 87.84 100%: 112.00 115%: 130.00 125%: 141.60
% of Rated Load: Rated Output (KW) 0%: 2.50 25%: 25.50 50%: 49.20 75%: 73.50 100%: 97.50 115%: 113.00 125%: 123.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.0 50%: 95.0 75%: 95.4 100%: 95.4 115%: 95.2 125%: 95.2
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 56.0 50%: 77.0 75%: 84.2 100%: 87.5 115%: 87.5 125%: 87.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,796 50%: 1,794 75%: 1,792 100%: 1,790 115%: 1,788 125%: 1,786
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 91.50 50%: 183.00 75%: 275.00 100%: 367.00 115%: 423.00 125%: 460.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 510.00 Current (%): 360.0 Torque (ft-lbs): 991.00 Torque (%): 270.0 Speed (RPM): 1,755 Rated Output (KW): Power Factor (%): 63.0 Rated Output (Hp): 125.00
Curvepoint: Locked-Rotor Current (Amps): 905.00 Current (%): 635.0 Torque (ft-lbs): 679.00 Torque (%): 185.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 125.00
Curvepoint: No Load Current (Amps): 46.50 Current (%): 33.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 125.00
Curvepoint: Pull-Up Current (Amps): 720.00 Current (%): 505.0 Torque (ft-lbs): 570.00 Torque (%): 155.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: Full Load Current (Amps): 140.00 Current (%): 100.0 Torque (ft-lbs): 367.00 Torque (%): 100.0 Speed (RPM): 1,790 Rated Output (KW): Power Factor (%): 87.5 Rated Output (Hp): 125.00
Curvepoint: 2/3 Current (Amps): 655.00 Current (%): 460.0 Torque (ft-lbs): 705.00 Torque (%): 192.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00
Curvepoint: 1/3 Current (Amps): 785.00 Current (%): 555.0 Torque (ft-lbs): 560.00 Torque (%): 152.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 125.00

Efficiency


Information not available at the moment. Please check back later!