Crusher Duty Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 444T Frame, TEFC

Crusher Duty Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 444T Frame, TEFC

Part#: 444TTFC6683

Catalog#: Y851A

Model#: 444TTFC6683AA

Weight: 2106 lb

List Price: $24,610.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Cast iron frame and brackets
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Phase Phase: 3 Output HP Output HP: 100 & 75 Hp
Output KW Output KW: 75.0 & 56.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 1188 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 444T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95 & 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 114 & 105 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: C KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6317
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .045 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 50.78 in
Shaft Diameter Shaft Diameter: 3.375 in Shaft Extension Shaft Extension: 8.5 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 114 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1188 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620677-444T
Voltage Voltage: 460 V Output KW Output KW: 75 kW
Output HP Output HP: 100 Hp Frame Size Frame Size: 444
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95 %
Packaged Length Packaged Length: 54.00 IN Weight Weight: 2106.00 LB
UPC UPC: 722856055149 Packaged Width Packaged Width: 35.00 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 31.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 35.00 25%: 44.00 50%: 65.00 75%: 89.00 100%: 114.00 115%: 132.00 125%: 145.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 20.50 50%: 39.50 75%: 58.80 100%: 78.50 115%: 90.50 125%: 99.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.5 75%: 95.0 100%: 95.0 115%: 95.0 125%: 94.5
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 59.0 50%: 78.0 75%: 84.0 100%: 86.0 115%: 86.5 125%: 86.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,193 75%: 1,190 100%: 1,188 115%: 1,186 125%: 1,184
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 110.00 50%: 220.00 75%: 331.00 100%: 442.00 115%: 510.00 125%: 554.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 115.00 Current (%): 100.0 Torque (ft-lbs): 442.00 Torque (%): 100.0 Speed (RPM): 1,188 Rated Output (KW): Power Factor (%): 85.0 Rated Output (Hp): 100.00
Curvepoint: 2/3 Current (Amps): 575.00 Current (%): 505.0 Torque (ft-lbs): 900.00 Torque (%): 205.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 375.00 Current (%): 330.0 Torque (ft-lbs): 1,000.00 Torque (%): 225.0 Speed (RPM): 1,150 Rated Output (KW): Power Factor (%): 62.0 Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 650.00 Current (%): 570.0 Torque (ft-lbs): 800.00 Torque (%): 180.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 35.00 Current (%): 30.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 5.5 Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 700.00 Current (%): 615.0 Torque (ft-lbs): 800.00 Torque (%): 180.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 725.00 Current (%): 635.0 Torque (ft-lbs): 950.00 Torque (%): 215.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 34.0 Rated Output (Hp): 100.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle