Crusher Duty Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 405T Frame, TEFC

Crusher Duty Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 405T Frame, TEFC

Part#: 405TTFC6633

Catalog#: Y822B

Model#: 405TTFC6633AA

Weight: 1462 lb

List Price: $20,573.00

Key Features


  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • NEMA Design C 4140 Shaft Material
  • Roller Bearing on Drive End for belted loads
  • 80C rise at rated load
  • Class F insulation
  • Inpro® Smart Ring, rotating shaft seals on each end of shaft
  • Internal and external epoxy finish
  • Brass drain and breather
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Phase Phase: 3 Output HP Output HP: 100 & 75 Hp
Output KW Output KW: 75.0 & 56.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1785 & 1485 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 405T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.4 & 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 228/114 & 210/105 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: C KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6315
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .042 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 42.72 in
Shaft Diameter Shaft Diameter: 2.875 in Shaft Extension Shaft Extension: 7.25 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 228.0/114.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620676-405T
Voltage Voltage: 230/460 V Output KW Output KW: 75 kW
Output HP Output HP: 100 Hp Frame Size Frame Size: 405
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.4 %
Packaged Length Packaged Length: 45.00 IN Weight Weight: 1462.00 LB
UPC UPC: 722856055088 Packaged Width Packaged Width: 33.00 IN
HTC HTC: 8501.53.4080 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 28.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 38.50 25%: 47.00 50%: 66.00 75%: 89.00 100%: 114.00 115%: 132.00 125%: 143.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 20.50 50%: 39.50 75%: 59.00 100%: 78.50 115%: 90.50 125%: 98.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.5 75%: 95.0 100%: 95.4 115%: 95.0 125%: 94.5
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 54.0 50%: 75.0 75%: 82.0 100%: 86.0 115%: 86.0 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,796 50%: 1,792 75%: 1,790 100%: 1,785 115%: 1,782 125%: 1,780
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.00 50%: 147.00 75%: 220.00 100%: 294.00 115%: 341.00 125%: 370.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 650.00 Current (%): 580.0 Torque (ft-lbs): 650.00 Torque (%): 220.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: 2/3 Current (Amps): 550.00 Current (%): 492.0 Torque (ft-lbs): 700.00 Torque (%): 238.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 700.00 Current (%): 625.0 Torque (ft-lbs): 650.00 Torque (%): 220.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 725.00 Current (%): 640.0 Torque (ft-lbs): 750.00 Torque (%): 255.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 40.0 Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 400.00 Current (%): 350.0 Torque (ft-lbs): 775.00 Torque (%): 262.0 Speed (RPM): 1,725 Rated Output (KW): Power Factor (%): 64.0 Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 115.00 Current (%): 100.0 Torque (ft-lbs): 294.00 Torque (%): 100.0 Speed (RPM): 1,786 Rated Output (KW): Power Factor (%): 85.0 Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 38.50 Current (%): 29.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 100.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle