Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405TS Frame, TEFC

Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405TS Frame, TEFC

Part#: 405TSHFCD9026

Catalog#: W599A

Model#: 405TSHFCD9026CC

Weight: 1256.85 lb

List Price: $22,214.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2083
  • Meets IEEE-841 standard for severe duty applications
  • 100% cast iron construction for rigidity and reduced vibration
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • IP56 protection
  • MAX GUARD® Class H insulation system
  • Constant torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 100 Hp
Output KW Output KW: 75 kW Voltage Voltage: 460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 405TS Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 113 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0555 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 113 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Connection Drawing Connection Drawing: EE7300U Outline Drawing Outline Drawing: SS557666
Voltage Voltage: 460 V Output KW Output KW: 75 kW
Output HP Output HP: 100 Hp Frame Size Frame Size: 405
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.4 %
Packaged Length Packaged Length: 44.88 IN Weight Weight: 1256.85 LB
UPC UPC: 722856193018 Packaged Width Packaged Width: 39.25 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 28.59 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 36.00 25%: 45.00 50%: 63.80 75%: 86.80 100%: 113.00 115%: 129.00 125%: 140.50
% of Rated Load: Rated Output (KW) 0%: 1.50 25%: 20.26 50%: 39.34 75%: 58.74 100%: 78.48 115%: 90.52 125%: 98.64
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.0 50%: 94.8 75%: 95.4 100%: 95.4 115%: 94.8 125%: 94.5
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 56.8 50%: 77.5 75%: 85.0 100%: 87.0 115%: 88.2 125%: 88.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,796 50%: 1,792 75%: 1,788 100%: 1,785 115%: 1,782 125%: 1,780
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 75.0 115%: 105.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.11 50%: 146.50 75%: 220.30 100%: 294.00 115%: 339.00 125%: 369.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 684.00 Current (%): 606.0 Torque (ft-lbs): 513.00 Torque (%): 174.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 113.00 Current (%): 100.0 Torque (ft-lbs): 294.00 Torque (%): 100.0 Speed (RPM): 1,785 Rated Output (KW): 0.00 Power Factor (%): 87.0 Rated Output (Hp): 100.00
Curvepoint: 2/3 Current (Amps): 580.00 Current (%): 514.0 Torque (ft-lbs): 643.00 Torque (%): 218.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 629.00 Current (%): 557.0 Torque (ft-lbs): 519.00 Torque (%): 176.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 725.00 Current (%): 697.0 Torque (ft-lbs): 580.00 Torque (%): 196.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 35.0 Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 36.00 Current (%): 32.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 525.00 Current (%): 421.0 Torque (ft-lbs): 975.00 Torque (%): 330.0 Speed (RPM): 1,715 Rated Output (KW): 0.00 Power Factor (%): 63.0 Rated Output (Hp): 100.00

Efficiency


Information not available at the moment. Please check back later!