General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 404T Frame, TEFC

Globetrotter® General Purpose Motor, 60 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 404T Frame, TEFC - 404TTFCD6080
Part#: 404TTFCD6080
Catalog#: GT1141A
Model#: 404TTFCD6080BB
Weight: 1217 lb
List Price: $11,879.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
| Output KW | Output KW: 45 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 404T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 57 A |
| Power Factor | Power Factor: 83 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .116 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 38.77 in |
| Frame Length | Frame Length: 18.11 in | Shaft Diameter | Shaft Diameter: 2.875 in |
| Shaft Extension | Shaft Extension: 7.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
| Frame Size | Frame Size: 404 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 57 A |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS557005 | Packaged Length | Packaged Length: 41.00 IN |
| Weight | Weight: 1217.00 LB | UPC | UPC: 722856063328 |
| Packaged Width | Packaged Width: 31.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 27.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 23.36 | 25%: 26.80 | 50%: 35.04 | 75%: 45.76 | 100%: 57.20 | 115%: 66.00 | 125%: 71.60 |
| % of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 12.20 | 50%: 23.80 | 75%: 35.50 | 100%: 47.50 | 115%: 54.50 | 125%: 60.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.8 | 50%: 69.0 | 75%: 78.8 | 100%: 83.0 | 115%: 84.2 | 125%: 84.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,188 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 85.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 199.00 | 100%: 265.00 | 115%: 306.00 | 125%: 333.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 375.00 | Current (%): 515.0 | Torque (ft-lbs): 425.00 | Torque (%): 160.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: Pull-Up | Current (Amps): 345.00 | Current (%): 475.0 | Torque (ft-lbs): 430.00 | Torque (%): 162.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: 2/3 | Current (Amps): 315.00 | Current (%): 435.0 | Torque (ft-lbs): 540.00 | Torque (%): 205.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
| Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 345.0 | Torque (ft-lbs): 702.00 | Torque (%): 265.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Full Load | Current (Amps): 71.50 | Current (%): 100.0 | Torque (ft-lbs): 265.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 60.00 |
| Curvepoint: No Load | Current (Amps): 29.20 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 435.00 | Current (%): 600.0 | Torque (ft-lbs): 515.00 | Torque (%): 195.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 60.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |



