Fire Pump Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 404TS Frame, DP

Fire Pump Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 404TS Frame, DP

Part#: 404TSTDCD4332

Catalog#: U528A

Model#: 404TSTDCD4332AA

Weight: 1207 lb

Key Features


  • Designed for use on pumps for fire pump duty
  • UL file EX5190, CSA file LR2025 and CE mark
  • 50°C ambient
  • Red paint on 25 HP through 200 HP
  • NEMA Design B, Code G or less
  • Will accept C-Face kits.
  • Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
  • Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower

Specifications


Phase Phase: 3 Output HP Output HP: 100 & 75 Hp
Output KW Output KW: 75.0 & 56.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1785 & 1485 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 404TS Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 & 93.6 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 & 50 Hz
Current Current: 228/114 & 210/105 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6315
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 23
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .086 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Overall Length Overall Length: 33.86 in
Frame Length Frame Length: 19.68 in Shaft Diameter Shaft Diameter: 2.125 in
Shaft Extension Shaft Extension: 4.25 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 228.0/114.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620752-404TS
Voltage Voltage: 230/460 V Output KW Output KW: 75 kW
Output HP Output HP: 100 Hp Frame Size Frame Size: 404
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 42.12 IN Weight Weight: 1207.00 LB
UPC UPC: 722856067852 Packaged Width Packaged Width: 35.03 IN
Country of Origin Country of Origin: China Packaged Height Packaged Height: 32.67 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 35.00 25%: 45.00 50%: 64.00 75%: 87.00 100%: 114.00 115%: 130.00 125%: 142.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 21.00 50%: 40.00 75%: 59.50 100%: 79.50 115%: 92.00 125%: 100.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 93.6 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 58.0 50%: 78.0 75%: 85.0 100%: 87.0 115%: 87.5 125%: 87.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,792 75%: 1,788 100%: 1,785 115%: 1,782 125%: 1,780
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.50 50%: 147.00 75%: 221.00 100%: 295.00 115%: 340.00 125%: 370.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 550.00 Current (%): Torque (ft-lbs): 500.00 Torque (%): 169.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 675.00 Current (%): Torque (ft-lbs): 500.00 Torque (%): 170.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 650.00 Current (%): Torque (ft-lbs): 400.00 Torque (%): 136.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 114.00 Current (%): 100.0 Torque (ft-lbs): 295.00 Torque (%): 100.0 Speed (RPM): 1,785 Rated Output (KW): Power Factor (%): 87.0 Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 400.00 Current (%): Torque (ft-lbs): 690.00 Torque (%): 235.0 Speed (RPM): 1,725 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 600.00 Current (%): Torque (ft-lbs): 425.00 Torque (%): 144.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 35.00 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 100.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: cancel