Fire Pump Motor, 50 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 404T Frame, TEFC
Fire Pump Motor, 50 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 404T Frame, TEFC
Part#: 404THFCD9101
Catalog#: W583A
Model#: 404THFCD9101AA
Weight: 1338 lb
List Price: $25,521.00
Your Price: Login is Required
Key Features
- Meets IEEE-841 standard for severe duty motor applications; Meets General Motors® GM® 7E-TA automotive duty specification and Meets IEEE45 USCG marine duty, API RPI4F for offshore platforms
- IP-56 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007; Actual test and vibration data supplied with each motor
- MAX GUARD® Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations, and Hazardous Duty® motors meet division 2 CSA certification when BCP is not employed, nameplate Division 2 / zone 2 class I (gases), groups A, B, C, D Meets temperature code T2B
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power;
- Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 460 V |
Speed | Speed: 888 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 404T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 62 A | Power Factor | Power Factor: 80.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1493 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 62 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 888 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS557665 |
Voltage | Voltage: 460 V | Output KW | Output KW: 37 kW |
Output HP | Output HP: 50 Hp | Frame Size | Frame Size: 404 |
Efficiency | Efficiency: 92.4 % | Packaged Length | Packaged Length: 50.00 IN |
Weight | Weight: 1338.00 LB | UPC | UPC: 722856192943 |
Packaged Width | Packaged Width: 42.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 35.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.00 | 25%: 28.50 | 50%: 37.20 | 75%: 48.80 | 100%: 62.20 | 115%: 71.20 | 125%: 77.80 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 10.50 | 50%: 20.10 | 75%: 30.00 | 100%: 40.20 | 115%: 46.50 | 125%: 50.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.0 | 50%: 92.2 | 75%: 92.4 | 100%: 92.4 | 115%: 92.2 | 125%: 92.1 |
% of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 45.8 | 50%: 67.8 | 75%: 77.0 | 100%: 80.8 | 115%: 81.5 | 125%: 81.8 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 892 | 75%: 890 | 100%: 888 | 115%: 885 | 125%: 882 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 221.00 | 100%: 295.00 | 115%: 340.00 | 125%: 370.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 62.20 | Current (%): 100.0 | Torque (ft-lbs): 295.00 | Torque (%): 100.0 | Speed (RPM): 888 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 320.00 | Current (%): 510.0 | Torque (ft-lbs): 500.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 175.00 | Current (%): 280.0 | Torque (ft-lbs): 600.00 | Torque (%): 200.0 | Speed (RPM): 850 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 278.00 | Current (%): 445.0 | Torque (ft-lbs): 415.00 | Torque (%): 140.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 230.00 | Current (%): 370.0 | Torque (ft-lbs): 500.00 | Torque (%): 170.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 255.00 | Current (%): 410.0 | Torque (ft-lbs): 420.00 | Torque (%): 140.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 25.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!