Encoder Motor, 60 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 404TC Frame, TEBC-AXIAL

Encoder Motor, 60 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 404TC Frame, TEBC-AXIAL

Part#: 404THFCD8092

Catalog#: Y587A

Model#: 404THFCD8092AA

Weight: 1190 lb

List Price: $37,958.00

Key Features


  • IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
  • BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
  • 2000:1 Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to 1.5 times base RPM
  • MAX GUARD® Class H insulation system
  • Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
  • Double-shielded ball bearings
  • 40°C Ambient 1.0SF inverter power
  • Provisions Only for Encoder
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 45 kW Voltage Voltage: 230/460 V
Speed Speed: 1188 rpm Service Factor Service Factor: 1
Frame Frame: 404TC Enclosure Enclosure: Totally Enclosed Blower cooled - Axial
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 143.0/71.5 A Power Factor Power Factor: 81
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1187 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 143.0/71.5 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1188 rpm
Connection Drawing Connection Drawing: EE7308T Outline Drawing Outline Drawing: SS621112
Voltage Voltage: 230/460 V Output KW Output KW: 45 kW
Output HP Output HP: 60 Hp Frame Size Frame Size: 404
Efficiency Efficiency: 94.1 % Packaged Length Packaged Length: 56.00 IN
Weight Weight: 1190.00 LB UPC UPC: 722856206992
Packaged Width Packaged Width: 46.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 35.00 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 31.50 25%: 35.00 50%: 44.50 75%: 57.00 100%: 71.50 115%: 80.50 125%: 97.00 150%: 0.00
% of Rated Load: Rated Output (KW) 0%: 1.02 25%: 12.30 50%: 23.80 75%: 35.40 100%: 47.33 115%: 54.59 125%: 59.48 150%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.0 75%: 94.2 100%: 94.1 115%: 94.0 125%: 93.8 150%: 0.0
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 43.5 50%: 66.5 75%: 77.5 100%: 81.0 115%: 84.5 125%: 85.0 150%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,198 50%: 1,195 75%: 1,192 100%: 1,188 115%: 1,185 125%: 1,182 150%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 66.00 50%: 132.00 75%: 198.00 100%: 265.00 115%: 305.00 125%: 332.00 150%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 305.50 Current (%): 427.0 Torque (ft-lbs): 848.00 Torque (%): 320.0 Speed (RPM): 1,122 Rated Output (KW): 0.00 Power Factor (%): 66.5 Rated Output (Hp): 60.00
Curvepoint: Full Load Current (Amps): 71.50 Current (%): 100.0 Torque (ft-lbs): 265.00 Torque (%): 100.0 Speed (RPM): 1,188 Rated Output (KW): 0.00 Power Factor (%): 81.0 Rated Output (Hp): 60.00
Curvepoint: Locked-Rotor Current (Amps): 568.00 Current (%): 794.0 Torque (ft-lbs): 609.00 Torque (%): 230.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 40.0 Rated Output (Hp): 60.00

Efficiency


Information not available at the moment. Please check back later!