General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 365T Frame, TEFC

General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 365T Frame, TEFC

Part#: 365TTFCD6101

Catalog#: GT10123

Weight: 878 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • IP55 enclosure on cast iron frames
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation 40C Max Ambient, 1.0SF on Inveter Power and 1.15SF on Sine Wave Power
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 40 & 30 Hp
Output KW Output KW: 30.0 & 22.4 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 890 & 740 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 365T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 91.9 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 51.5 & 47.5 A Power Factor Power Factor: 79
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6213
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: .178 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 51.5 A Synchronous RPM Synchronous RPM: 900 & 750 rpm
Frequency Frequency: 60 Hz Speed Speed: 890 rpm
Connection Drawing Connection Drawing: EE7308FT Outline Drawing Outline Drawing: SS556999-200
Voltage Voltage: 460 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 365
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 49.00 IN
Weight Weight: 878.00 LB UPC UPC: 722856214539
Packaged Width Packaged Width: 41.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 35.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 24.10 25%: 26.70 50%: 32.80 75%: 41.40 100%: 51.40 115%: 58.10 125%: 62.80
% of Rated Load: Rated Output (KW) 0%: 1.19 25%: 8.73 50%: 16.42 75%: 24.27 100%: 32.31 115%: 37.25 125%: 40.58
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.5 50%: 90.9 75%: 92.0 100%: 91.7 115%: 92.2 125%: 91.9
% of Rated Load: Power Factor (%) 0%: 6.2 25%: 40.8 50%: 62.2 75%: 73.2 100%: 79.0 115%: 80.0 125%: 80.5
% of Rated Load: Speed (RPM) 0%: 900 25%: 898 50%: 895 75%: 892 100%: 890 115%: 885 125%: 882
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 61.0 115%: 70.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 58.50 50%: 117.50 75%: 176.50 100%: 236.50 115%: 272.50 125%: 297.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 300.00 Current (%): 584.0 Torque (ft-lbs): 450.00 Torque (%): 190.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.0 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 239.00 Current (%): 465.0 Torque (ft-lbs): 365.00 Torque (%): 154.0 Speed (RPM): 450 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 51.40 Current (%): 100.0 Torque (ft-lbs): 236.50 Torque (%): 100.0 Speed (RPM): 890 Rated Output (KW): 0.00 Power Factor (%): 78.3 Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 260.00 Current (%): 506.0 Torque (ft-lbs): 360.00 Torque (%): 152.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 165.00 Current (%): 321.0 Torque (ft-lbs): 618.00 Torque (%): 261.0 Speed (RPM): 850 Rated Output (KW): 0.00 Power Factor (%): 64.0 Rated Output (Hp): 40.00

Efficiency


Information not available at the moment. Please check back later!